Wheel: SPO series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LSD-SPO 250K
Part Number
|
---|
LSD-SPO 250K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,703.67 € | 1 | 7 Days | 265 | 255 | 200 | 200 | 50 | 330 | 22900 | 250 | 65 | 3600 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Load Range(daN) | Up to 35.00 | Wheel Material | Engineering Plastics |
---|---|---|---|---|---|
Bearing type | Ball bearing | Material (details) | Tread material: Synthetic, Wheel body material: high-quality nylon 6 | Material | Synthetic |
Product type | twin wheel swivel castor | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 70 Shore D | Tread color | natural white | Wheel body color | natural white |
Tread hydrolysis-resistant | no | Non-staining | yes | Rustproof | no |
Non-marking | yes | Maximum temperature resistance(°C) | 80 | Minimum temperature resistance(°C) | -20 |
This page is Heavy Duty Welded Steel Twin Wheel Swivel Castor, LSD-SPO Series, part number LSD-SPO 250K.
You can find the detail information about specifications and dimensions on part number LSD-SPO 250K.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LSD-SPO 127K |
LSD-SPO 150K-35 |
LSD-SPO 160K-35 |
LSD-SPO 200K-35 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
535.65 € | 1 | 7 Days | 315 | 175 | 140 | 250 | 60 | 185 | 7720 | 125 | 50 | 1350 | ||
554.47 € | 1 | 7 Days | 315 | 175 | 140 | 250 | 80 | 215 | 8230 | 150 | 50 | 1450 | ||
610.98 € | 1 | 7 Days | 245 | 175 | 140 | 160 | 50 | 220 | 8460 | 160 | 50 | 1550 | ||
727.69 € | 1 | 7 Days | 245 | 175 | 140 | 160 | 50 | 260 | 10500 | 200 | 50 | 2700 |