Heavy Duty Welded Steel Swivel Castor, LSFE-GTH Series (LSFE-GTH 160K)

Heavy Duty Welded Steel Swivel Castor, LSFE-GTH Series LSFE-GTH 160K

Product Details:

Manufacturer part number: LSFE-GTH 160K

Brand: BLICKLE

Price: 443.58

Delivery time: 7 Days


Technical Data:

Mounting Height H: 395 mm

Load Range: 750.01 or More daN

Plate Length L: 140 mm

Plate Width W: 110 mm

Wheel Dia. D: 300 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LSFE-GTH 160K

Part Number
LSFE-GTH 160K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

443.58 €

1 7 Days 395750.01 or More140110300802451051016050800

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Others Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: rugged grey cast iron Material Polyurethane Product type spring-loaded swivel castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 92 Shore A
Tread color light brown Wheel body color silver Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

This page is Heavy Duty Welded Steel Swivel Castor, LSFE-GTH Series, part number LSFE-GTH 160K.
You can find the detail information about specifications and dimensions on part number LSFE-GTH 160K.

Variation of this product

Part Number
LSFE-GTH 200K
LSFE-GTH 202K
LSFE-GTH 250K
LSFE-GTH 252K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

460.88 €

1 7 Days 395Up to 35.001401103008026511540200501000

890.10 €

1 7 Days 245Up to 35.001751401605027518660200801600

956.22 €

1 7 Days 265Up to 35.001751402005031519330250601500

1,296.55 €

1 7 Days 275Up to 35.002001602008031528800250801800

Tech Support