Heavy Duty Welded Steel Swivel Castor, LSFE-SE Series (LSFE-SE 200K)

Heavy Duty Welded Steel Swivel Castor, LSFE-SE Series LSFE-SE 200K

Product Details:

Manufacturer part number: LSFE-SE 200K

Brand: BLICKLE

Price: 431.37

Delivery time: 23 Days


Technical Data:

Mounting Height H: 395 mm

Load Range: 485.01 to 750.00 daN

Plate Length L: 140 mm

Plate Width W: 110 mm

Wheel Dia. D: 300 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LSFE-SE 200K

Part Number
LSFE-SE 200K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Non-staining Non-marking Load capacity at 4 km/h
(kg)

431.37 €

1 23 Days 395485.01 to 750.0014011030080265936020050blackanthracitenono600

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Steel Bearing type Ball bearing
Material (details) Tread material: Rubber, Wheel body material: thick-walled pressed steel Material Rubber Product type spring-loaded swivel castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 65 Shore A
Tread hydrolysis-resistant no Rustproof no Maximum temperature resistance(°C) 80
Minimum temperature resistance(°C) -20

This page is Heavy Duty Welded Steel Swivel Castor, LSFE-SE Series, part number LSFE-SE 200K.
You can find the detail information about specifications and dimensions on part number LSFE-SE 200K.

Variation of this product

Part Number
LSFE-SE 160K
LSFE-SE 160K-SG
LSFE-SE 200K-SG
LSFE-SE 202K
LSFE-SE 202K-SG
LSFE-SE 250K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Non-staining Non-marking Load capacity at 4 km/h
(kg)

413.36 €

1 7 Days 315320.01 to 485.0014011025060245896016050blackanthracitenono450

419.95 €

1 7 Days 370320.01 to 485.0014011025080245900016050greysilveryesyes450

439.59 €

1 7 Days 245485.01 to 750.0014011016050265955020050greysilveryesyes600

845.50 €

1 7 Days 265750.01 or More175140200502751489020080blackanthracitenono850

857.19 €

1 7 Days 275750.01 or More175140200802751489020080greyanthraciteyesyes850

905.11 €

1 7 Days 315750.01 or More175140250603151566025063blackanthracitenono850

Tech Support