Heavy Duty Welded Steel Swivel Castor, LSFN-GB Series (LSFN-GB 160K)

Heavy Duty Welded Steel Swivel Castor, LSFN-GB Series LSFN-GB 160K

Product Details:

Manufacturer part number: LSFN-GB 160K

Brand: BLICKLE

Price: 510.02

Delivery time: 23 Days


Technical Data:

Mounting Height H: 370 mm

Load Range: 750.01 or More daN

Plate Length L: 140 mm

Plate Width W: 110 mm

Wheel Dia. D: 250 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LSFN-GB 160K

Part Number
LSFN-GB 160K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

510.02 €

1 23 Days 370750.01 or More140110250802451061016050800

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Others Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: rugged grey cast iron Material Polyurethane Product type spring-loaded swivel castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 92 Shore A
Tread color brown Wheel body color silver Tread hydrolysis-resistant yes
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

This page is Heavy Duty Welded Steel Swivel Castor, LSFN-GB Series, part number LSFN-GB 160K.
You can find the detail information about specifications and dimensions on part number LSFN-GB 160K.

Variation of this product

Part Number
LSFN-GB 200K
LSFN-GB 202K
LSFN-GB 250K
LSFN-GB 252K
LSFN-GB 252K-F30
LSFN-GB 302K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

525.73 €

1 7 Days 395Up to 35.001401103008026511500200501000

803.59 €

1 23 Days 395Up to 35.001751403008027518000200801600

922.61 €

1 7 Days 245Up to 35.001751401605031518504250601500

1,907.92 €

1 7 Days 245Up to 35.002001601605037037250250802200

1,957.68 €

1 23 Days 265Up to 35.002001602005037037700250802200

2,002.15 €

1 23 Days 265Up to 35.002001602005039540220300802400

Tech Support