Wheel: GST series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LSFN-GST 302K
Part Number
|
---|
LSFN-GST 302K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,966.50 € | 1 | 23 Days | 170 | Up to 35.00 | 200 | 160 | 125 | 50 | 395 | 38250 | 300 | 80 | 1800 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Others | Bearing type | Ball bearing |
---|---|---|---|---|---|
Material (details) | Tread material: Polyurethane, Wheel body material: rugged grey cast iron | Material | Polyurethane | Product type | spring-loaded swivel castor |
Suitable for autoclaves | no | Mounting type | top plate | Tread and tyre hardness | 75 Shore A |
Tread color | green | Wheel body color | silver | Tread hydrolysis-resistant | no |
Non-staining | yes | Rustproof | no | Non-marking | yes |
Maximum temperature resistance(°C) | 70 | Minimum temperature resistance(°C) | -20 |
This page is Heavy Duty Welded Steel Swivel Castor, LSFN-GST Series, part number LSFN-GST 302K.
You can find the detail information about specifications and dimensions on part number LSFN-GST 302K.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LSFN-GST 160K |
LSFN-GST 200K |
LSFN-GST 202K |
LSFN-GST 250K |
LSFN-GST 252K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
508.90 € | 1 | 7 Days | 275 | 485.01 to 750.00 | 140 | 110 | 200 | 80 | 245 | 10555 | 160 | 50 | 600 | ||
510.78 € | 1 | 7 Days | 315 | 750.01 or More | 140 | 110 | 250 | 63 | 265 | 11538 | 200 | 50 | 800 | ||
824.94 € | 1 | 7 Days | 315 | Up to 35.00 | 175 | 140 | 250 | 80 | 275 | 18000 | 200 | 80 | 1200 | ||
948.20 € | 1 | 7 Days | 395 | Up to 35.00 | 175 | 140 | 300 | 75 | 315 | 18450 | 250 | 60 | 1200 | ||
1,828.15 € | 1 | 23 Days | 170 | Up to 35.00 | 200 | 160 | 125 | 50 | 370 | 35321 | 250 | 80 | 1400 |