Heavy Duty Welded Steel Swivel Castor, LSFN-SE Series (LSFN-SE 160K)

Heavy Duty Welded Steel Swivel Castor, LSFN-SE Series LSFN-SE 160K

Product Details:

Manufacturer part number: LSFN-SE 160K

Brand: BLICKLE

Price: 438.24

Delivery time: 7 Days


Technical Data:

Mounting Height H: 170 mm

Load Range: 320.01 to 485.00 daN

Plate Length L: 140 mm

Plate Width W: 110 mm

Wheel Dia. D: 125 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LSFN-SE 160K

Part Number
LSFN-SE 160K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Non-staining Non-marking Load capacity at 4 km/h
(kg)

438.24 €

1 7 Days 170320.01 to 485.00140110125245906016050blackanthracitenono450

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Steel Wheel Width B(mm) 50
Bearing type Ball bearing Material (details) Tread material: Rubber, Wheel body material: thick-walled pressed steel Material Rubber
Product type spring-loaded swivel castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 65 Shore A Tread hydrolysis-resistant no Rustproof no
Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -20

This page is Heavy Duty Welded Steel Swivel Castor, LSFN-SE Series, part number LSFN-SE 160K.
You can find the detail information about specifications and dimensions on part number LSFN-SE 160K.

Variation of this product

Part Number
LSFN-SE 160K-SG
LSFN-SE 200K
LSFN-SE 200K-SG
LSFN-SE 202K
LSFN-SE 202K-SG
LSFN-SE 250K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Non-staining Non-marking Load capacity at 4 km/h
(kg)

444.82 €

1 23 Days 170320.01 to 485.00140110125245906016050greysilveryesyes450

453.09 €

1 7 Days 170485.01 to 750.00140110125265950920050blackanthracitenono600

461.32 €

1 7 Days 170485.01 to 750.00140110125265946020050greysilveryesyes600

743.95 €

1 7 Days 170750.01 or More1751401252751450020080blackanthracitenono850

755.63 €

1 7 Days 170750.01 or More1751401252751369020080greyanthraciteyesyes850

800.60 €

1 7 Days 200750.01 or More1751401503151396025063blackanthracitenono850

Tech Support