Heavy Duty Welded Steel Swivel Castor, LS-G Series (LS-G 127G)

Heavy Duty Welded Steel Swivel Castor, LS-G Series LS-G 127G

Product Details:

Manufacturer part number: LS-G 127G

Brand: BLICKLE

Price: 229.08

Delivery time: 7 Days


Technical Data:

Mounting Height H: 200 mm

Load Range: 485.01 to 750.00 daN

Plate Length L: 140 mm

Plate Width W: 110 mm

Wheel Dia. D: 150 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LS-G 127G

Part Number
LS-G 127G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

229.08 €

1 7 Days 200485.01 to 750.0014011015050plain boreswivel castor170516012550-25750

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Others Material (details) Tread material: Metal, Wheel body material: rugged grey cast iron
Material Metal Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 180–220 HB Tread color silver Wheel body color silver grey
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking no Maximum temperature resistance(°C) 100

This page is Heavy Duty Welded Steel Swivel Castor, LS-G Series, part number LS-G 127G.
You can find the detail information about specifications and dimensions on part number LS-G 127G.

Variation of this product

Part Number
LS-G 127G-FS
LS-G 127G-RI4
LS-G 127G-RI4-FS
LS-G 127G-ST
LS-G 127G-ST-FS
LS-G 127G-ST-RI4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

293.78 €

1 23 Days 200485.01 to 750.0014011015050plain boreswivel castor170573012550-25750

290.03 €

1 23 Days 200485.01 to 750.0014011015050plain boreswivel castor170543012550-25750

354.75 €

1 23 Days 200485.01 to 750.0014011015050plain boreswivel castor170600012550-25750

281.52 €

1 7 Days 200485.01 to 750.0014011015050plain boreswivel castor with brake170550012550-25750

346.22 €

1 23 Days 200485.01 to 750.0014011015050plain boreswivel castor with brake170607012550-25750

342.49 €

1 23 Days 200485.01 to 750.0014011015050plain boreswivel castor with brake170578012550-25750

Tech Support