Wheel: GB series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LS-GB 154K-RI4
Part Number
|
---|
LS-GB 154K-RI4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
625.85 € | 1 | 23 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 245 | Up to 35.00 | 175 | 140 | 200 | 50 | swivel castor | 205 | 11074 | 150 | 80 | 1200 |
Loading...
Wheel Material | Others | Bearing type | Ball bearing | Material (details) | Tread material: Polyurethane, Wheel body material: rugged grey cast iron |
---|---|---|---|---|---|
Material | Polyurethane | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 92 Shore A | Tread color | brown | Wheel body color | silver |
Tread hydrolysis-resistant | yes | Non-staining | yes | Rustproof | no |
Non-marking | yes | Maximum temperature resistance(°C) | 70 | Minimum temperature resistance(°C) | -30 |
This page is Heavy Duty Welded Steel Swivel Castor, LS-GB Series, part number LS-GB 154K-RI4.
You can find the detail information about specifications and dimensions on part number LS-GB 154K-RI4.
Configure
Basic Attributes
Caster Type
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LS-GB 128K-RI4-FS |
LS-GB 128K-ST |
LS-GB 128K-ST-FS |
LS-GB 154K-RI4-FS |
LS-GB 154K-ST |
LS-GB 154K-ST-FS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
464.91 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 200 | 750.01 or More | 140 | 110 | 150 | 60 | swivel castor | 170 | 6509 | 125 | 60 | 850 | ||
394.14 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 200 | 750.01 or More | 140 | 110 | 150 | 60 | swivel castor with brake | 170 | 6060 | 125 | 60 | 850 | ||
458.84 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 205 | 750.01 or More | 140 | 110 | 150 | 80 | swivel castor with brake | 170 | 6633 | 125 | 60 | 850 | ||
730.35 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 245 | Up to 35.00 | 175 | 140 | 200 | 50 | swivel castor | 205 | 11820 | 150 | 80 | 1200 | ||
672.75 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 245 | Up to 35.00 | 175 | 140 | 200 | 50 | swivel castor with brake | 205 | 11439 | 150 | 80 | 1200 | ||
777.25 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 255 | Up to 35.00 | 175 | 140 | 200 | 80 | swivel castor with brake | 205 | 12188 | 150 | 80 | 1200 |