Heavy Duty Welded Steel Swivel Castor, LS-GB Series (Part Numbers)

Heavy Duty Welded Steel Swivel Castor, LS-GB Series
Heavy Duty Welded Steel Swivel Castor, Heavy Duty Swivel Head, Heavy Duty Wheel, with Blickle Besthane® Polyurethane Tread, with Cast Iron Wheel Centre

Bracket: LS series

  • particularly robust welded steel construction, zinc-plated, yellow-passivated, Cr6-free
  • axial grooved ball bearing ISO 104 and tapered roller bearing ISO 355 in the swivel head
  • bolted and secured welded central kingpin, extremely strong
  • dust and splash-proof
  • grease nipple

Wheel: GB series

  • tread: high-quality polyurethane elastomer Blickle Besthane®, hardness 92 Shore A, colour brown, non-marking, non-staining
  • wheel centre: rugged grey cast iron, with grease nipple from wheel Ø 150 mm, lacquered, colour silver

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LS-GB 202K-RI4-FS

Part Number
LS-GB 202K-RI4-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

747.98 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type305Up to 35.0017514025080swivel castor25514700200801600

Loading...

  1. 1

Basic information

Wheel Material Others Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: rugged grey cast iron
Material Polyurethane Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 92 Shore A Tread color brown Wheel body color silver
Tread hydrolysis-resistant yes Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -30

This page is Heavy Duty Welded Steel Swivel Castor, LS-GB Series, part number LS-GB 202K-RI4-FS.
You can find the detail information about specifications and dimensions on part number LS-GB 202K-RI4-FS.

Variation of this product

Part Number
LS-GB 128K-RI4-FS
LS-GB 128K-ST
LS-GB 128K-ST-FS
LS-GB 202K-ST
LS-GB 202K-ST-FS
LS-GB 202K-ST-RI4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

464.91 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type200750.01 or More14011015060swivel castor170650912560850

394.14 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type200750.01 or More14011015060swivel castor with brake170606012560850

458.84 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type205750.01 or More14011015080swivel castor with brake170663312560850

701.19 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type305Up to 35.0017514025080swivel castor with brake25514180200801600

793.77 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type355Up to 35.0017514030060swivel castor with brake25515000200801600

786.10 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type355Up to 35.0017514030060swivel castor with brake25514070200801600

Tech Support