Heavy Duty Welded Steel Swivel Castor, LS-GB Series (LS-GB 150K)

Heavy Duty Welded Steel Swivel Castor, LS-GB Series LS-GB 150K

Product Details:

Manufacturer part number: LS-GB 150K

Brand: BLICKLE

Price: 347.10

Delivery time: 7 Days


Technical Data:

Caster Type: Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type

Mounting Height H: 205 mm

Load Range: 750.01 or More daN

Plate Length L: 140 mm

Plate Width W: 110 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LS-GB 150K

Part Number
LS-GB 150K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

347.10 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type205750.01 or More14011015080swivel castor200577015050800

Loading...

  1. 1

Basic information

Wheel Material Others Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: rugged grey cast iron
Material Polyurethane Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 92 Shore A Tread color brown Wheel body color silver
Tread hydrolysis-resistant yes Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -30

This page is Heavy Duty Welded Steel Swivel Castor, LS-GB Series, part number LS-GB 150K.
You can find the detail information about specifications and dimensions on part number LS-GB 150K.

Variation of this product

Part Number
LS-GB 128K-RI4-FS
LS-GB 128K-ST
LS-GB 128K-ST-FS
LS-GB 150K-FS
LS-GB 150K-RI4
LS-GB 150K-RI4-FS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

464.91 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type200750.01 or More14011015060swivel castor170650912560850

394.14 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type200750.01 or More14011015060swivel castor with brake170606012560850

458.84 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type205750.01 or More14011015080swivel castor with brake170663312560850

415.88 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type205750.01 or More14011015080swivel castor200647015050800

408.05 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type205750.01 or More14011015080swivel castor200600015050800

476.85 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type205750.01 or More14011015080swivel castor200680315050800

Tech Support