Heavy Duty Welded Steel Swivel Castor, LS-GEV Series (LS-GEV 620K)

Heavy Duty Welded Steel Swivel Castor, LS-GEV Series LS-GEV 620K

Product Details:

Manufacturer part number: LS-GEV 620K

Brand: BLICKLE

Price: 4,435.27

Delivery time: 23 Days


Technical Data:

Mounting Height H: 205 mm

Plate Length L: 255 mm

Plate Width W: 200 mm

Wheel Dia. D: 150 mm

Product type: swivel castor


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LS-GEV 620K

Part Number
LS-GEV 620K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

4,435.27 €

1 23 Days 205255200150swivel castor7101605006202004540

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type Load Range(daN) Up to 35.00 Wheel Material Others
Wheel Width B(mm) 55 Bearing type Ball bearing Material (details) Tread material: Rubber, Wheel body material: rugged grey cast iron
Material Rubber Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 65 Shore A Tread color black Wheel body color anthracite
Tread hydrolysis-resistant no Non-staining no Rustproof no
Non-marking no Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -20

This page is Heavy Duty Welded Steel Swivel Castor, LS-GEV Series, part number LS-GEV 620K.
You can find the detail information about specifications and dimensions on part number LS-GEV 620K.

Variation of this product

Part Number
LS-GEV 302K
LS-GEV 302K-RI4
LS-GEV 302K-ST
LS-GEV 302K-ST-RI4
LS-GEV 400K
LS-GEV 400K-RI4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

843.50 €

1 7 Days 170200160125swivel castor35521650300901080

974.14 €

1 23 Days 170200160125swivel castor35521516300901080

933.54 €

1 23 Days 170200160125swivel castor with brake35522000300901080

1,064.17 €

1 23 Days 170200160125swivel castor with brake35522500300901080

1,068.10 €

1 23 Days 170200160125swivel castor47027710400751200

1,198.74 €

1 23 Days 170200160125swivel castor47028000400751200

Tech Support