Wheel: GSPO series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LS-GSPO 202K-FS
Part Number
|
---|
LS-GSPO 202K-FS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,941.18 € | 1 | 23 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 200 | 255 | 200 | 150 | 50 | swivel castor | 280 | 25230 | 200 | 80 | 4500 |
Loading...
Load Range(daN) | Up to 35.00 | Wheel Material | Engineering Plastics | Bearing type | Ball bearing |
---|---|---|---|---|---|
Material (details) | Tread material: Synthetic, Wheel body material: high-quality cast nylon | Material | Synthetic | Suitable for autoclaves | no |
Mounting type | top plate | Tread and tyre hardness | 80 Shore D | Tread color | natural beige |
Wheel body color | natural beige | Tread hydrolysis-resistant | no | Non-staining | yes |
Rustproof | no | Non-marking | yes | Maximum temperature resistance(°C) | 80 |
Minimum temperature resistance(°C) | -20 |
This page is Heavy Duty Welded Steel Swivel Castor, LS-GSPO Series, part number LS-GSPO 202K-FS.
You can find the detail information about specifications and dimensions on part number LS-GSPO 202K-FS.
Configure
Basic Attributes
Caster Type
Type
Mounting Height H(mm)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LS-GSPO 101K-RI4-FS |
LS-GSPO 101K-ST |
LS-GSPO 101K-ST-FS |
LS-GSPO 250K |
LS-GSPO 252K |
LS-GSPO 300K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
445.83 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 205 | 140 | 110 | 150 | 55 | swivel castor | 145 | 4340 | 100 | 55 | 1500 | ||
410.78 € | 1 | 5 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 205 | 140 | 110 | 150 | 55 | swivel castor with brake | 145 | 4160 | 100 | 55 | 1500 | ||
473.05 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 205 | 140 | 110 | 150 | 80 | swivel castor with brake | 145 | 4549 | 100 | 55 | 1500 | ||
1,778.69 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 200 | 255 | 200 | 150 | 50 | swivel castor | 330 | 24196 | 250 | 65 | 5000 | ||
1,981.17 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 200 | 255 | 200 | 150 | 50 | swivel castor | 330 | 25567 | 250 | 80 | 6000 | ||
2,541.91 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 205 | 255 | 200 | 160 | 50 | swivel castor | 380 | 29114 | 300 | 80 | 6000 |