Heavy Duty Welded Steel Swivel Castor, LS-GSPO Series (LS-GSPO 125K)

Heavy Duty Welded Steel Swivel Castor, LS-GSPO Series LS-GSPO 125K

Product Details:

Manufacturer part number: LS-GSPO 125K

Brand: BLICKLE

Price: 328.55

Delivery time: 5 Days


Technical Data:

Caster Type: Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type

Mounting Height H: 205 mm

Plate Length L: 140 mm

Plate Width W: 110 mm

Wheel Dia. D: 150 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LS-GSPO 125K

Part Number
LS-GSPO 125K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

328.55 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type20514011015080swivel castor1704080125551750

Loading...

  1. 1

Basic information

Load Range(daN) Up to 35.00 Wheel Material Engineering Plastics Bearing type Ball bearing
Material (details) Tread material: Synthetic, Wheel body material: high-quality cast nylon Material Synthetic Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 80 Shore D Tread color natural beige
Wheel body color natural beige Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 80
Minimum temperature resistance(°C) -20

This page is Heavy Duty Welded Steel Swivel Castor, LS-GSPO Series, part number LS-GSPO 125K.
You can find the detail information about specifications and dimensions on part number LS-GSPO 125K.

Variation of this product

Part Number
LS-GSPO 101K-RI4-FS
LS-GSPO 101K-ST
LS-GSPO 101K-ST-FS
LS-GSPO 125K-FS
LS-GSPO 125K-RI4
LS-GSPO 125K-RI4-FS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

445.83 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type20514011015055swivel castor1454340100551500

410.78 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type20514011015055swivel castor with brake1454160100551500

473.05 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type20514011015080swivel castor with brake1454549100551500

444.12 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type20514011015080swivel castor1704580125551750

440.38 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type20514011015080swivel castor1704300125551750

505.08 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type20514011015080swivel castor1704840125551750

Tech Support