Wheel: GST series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LS-GST 150K-ST-FS
Part Number
|
---|
LS-GST 150K-ST-FS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
450.97 € | 1 | 23 Days | 255 | 485.01 to 750.00 | 140 | 110 | 200 | 80 | swivel castor with brake | 200 | 6470 | 150 | 50 | 570 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Others | Bearing type | Ball bearing |
---|---|---|---|---|---|
Material (details) | Tread material: Polyurethane, Wheel body material: rugged grey cast iron | Material | Polyurethane | Suitable for autoclaves | no |
Mounting type | top plate | Tread and tyre hardness | 75 Shore A | Tread color | green |
Wheel body color | silver | Tread hydrolysis-resistant | no | Non-staining | yes |
Rustproof | no | Non-marking | yes | Maximum temperature resistance(°C) | 70 |
Minimum temperature resistance(°C) | -20 |
This page is Heavy Duty Welded Steel Swivel Castor, LS-GST Series, part number LS-GST 150K-ST-FS.
You can find the detail information about specifications and dimensions on part number LS-GST 150K-ST-FS.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LS-GST 127K-RI4-FS |
LS-GST 127K-ST |
LS-GST 127K-ST-FS |
LS-GST 150K-ST-RI4 |
LS-GST 150K-ST-RI4-FS |
LS-GST 160K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
441.77 € | 1 | 23 Days | 205 | 320.01 to 485.00 | 140 | 110 | 160 | 50 | swivel castor | 170 | 6230 | 125 | 50 | 450 | ||
370.03 € | 1 | 7 Days | 205 | 320.01 to 485.00 | 140 | 110 | 160 | 50 | swivel castor with brake | 170 | 5740 | 125 | 50 | 450 | ||
434.73 € | 1 | 23 Days | 245 | 320.01 to 485.00 | 140 | 110 | 200 | 50 | swivel castor with brake | 170 | 6270 | 125 | 50 | 450 | ||
443.12 € | 1 | 7 Days | 255 | 485.01 to 750.00 | 140 | 110 | 200 | 80 | swivel castor with brake | 200 | 6020 | 150 | 50 | 570 | ||
511.92 € | 1 | 23 Days | 255 | 485.01 to 750.00 | 140 | 110 | 200 | 80 | swivel castor with brake | 200 | 6690 | 150 | 50 | 570 | ||
351.52 € | 1 | 7 Days | 255 | 485.01 to 750.00 | 140 | 110 | 200 | 80 | swivel castor | 205 | 5780 | 160 | 50 | 600 |