Heavy Duty Welded Steel Swivel Castor, LS-P Series (LS-P 410K)

Heavy Duty Welded Steel Swivel Castor, LS-P Series LS-P 410K

Product Details:

Manufacturer part number: LS-P 410K

Brand: BLICKLE

Price: 640.73

Delivery time: 7 Days


Technical Data:

Load Range: 320.01 to 485.00 daN

Wheel Width B: 53 mm

Total height: 470 mm

Weight: 12508 g

Wheel diameter: 400 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LS-P 410K

Part Number
LS-P 410K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load Range
(daN)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

640.73 €

1 7 Days 320.01 to 485.005347012508400100350

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 170 Wheel Material Steel
Plate Length L(mm) 200 Plate Width W(mm) 160 Wheel Dia. D(mm) 125
Bearing type Ball bearing Material (details) Tread material: Rubber, Wheel body material: pressed steel Material Rubber
Product type swivel castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 60 Shore A Tread color black Wheel body color silver
Tread hydrolysis-resistant no Non-staining no Rustproof no
Non-marking no Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -30

This page is Heavy Duty Welded Steel Swivel Castor, LS-P Series, part number LS-P 410K.
You can find the detail information about specifications and dimensions on part number LS-P 410K.

Variation of this product

Part Number
LS-P 410K-RI4
LS-P 420K
LS-P 420K-RI4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Load Range
(daN)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

771.36 €

1 23 Days 320.01 to 485.005047012951400100350

666.17 €

1 7 Days 485.01 to 750.005047813600415115525

796.80 €

1 23 Days 485.01 to 750.005047813500415115525

Tech Support