Heavy Duty Welded Steel Swivel Castor, LS-PS Series (LS-PS 464K)

Heavy Duty Welded Steel Swivel Castor, LS-PS Series LS-PS 464K

Product Details:

Manufacturer part number: LS-PS 464K

Brand: BLICKLE

Price: 1,467.60

Delivery time: 23 Days


Technical Data:

Mounting Height H: 170 mm

Load Range: Up to 35.00 daN

Plate Length L: 200 mm

Plate Width W: 160 mm

Wheel Dia. D: 125 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LS-PS 464K

Part Number
LS-PS 464K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

1,467.60 €

1 23 Days 170Up to 35.0020016012550520227504601451140

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Steel Bearing type Ball bearing
Material (details) Tread material: Rubber, Wheel body material: heavy pressed steel Material Rubber Product type swivel castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 60 Shore A
Tread color black Tread hydrolysis-resistant no Non-staining no
Rustproof no Non-marking no Maximum temperature resistance(°C) 50
Minimum temperature resistance(°C) -20

This page is Heavy Duty Welded Steel Swivel Castor, LS-PS Series, part number LS-PS 464K.
You can find the detail information about specifications and dimensions on part number LS-PS 464K.

Variation of this product

Part Number
LS-PS 315K
LS-PS 315K-RI4
LS-PS 430K
LS-PS 430K-RI4
LS-PS 464K-RI4
LS-PS 536K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

602.69 €

1 7 Days 170485.01 to 750.002001601255335811413305105550

733.32 €

1 23 Days 170485.01 to 750.002001601255335811500305105550

825.68 €

1 7 Days 170485.01 to 750.002001601255348017623420115650

956.32 €

1 7 Days 170485.01 to 750.002001601255048017500420115650

1,728.83 €

1 23 Days 205Up to 35.0020016016050520256704601451140

2,264.11 €

1 23 Days 205Up to 35.0025520016050623379905361651300

Tech Support