Heavy Duty Welded Steel Swivel Castor, LS-SE Series

Heavy Duty Welded Steel Swivel Castor, LS-SE Series
Heavy Duty Welded Steel Swivel Castor, Heavy Duty Swivel Head Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Steel Wheel Centre

Bracket: LS series

  • particularly robust welded steel construction, zinc-plated, yellow-passivated, Cr6-free
  • axial grooved ball bearing ISO 104 and tapered roller bearing ISO 355 in the swivel head
  • bolted and secured welded central kingpin, extremely strong
  • dust and splash-proof
  • grease nipple

Wheel: SE series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour blackwheel centre: high-quality nylon 6, impact resistant, colour black

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +60 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LS-SE 125K
LS-SE 125K-FS
LS-SE 125K-RI4
LS-SE 125K-RI4-FS
LS-SE 125K-SG
LS-SE 125K-SG-FS
LS-SE 125K-SG-RI4
LS-SE 125K-SG-RI4-FS
LS-SE 125K-ST
LS-SE 125K-ST-FS
LS-SE 125K-ST-RI4
LS-SE 125K-ST-RI4-FS
LS-SE 125K-ST-SG
LS-SE 125K-ST-SG-FS
LS-SE 125K-ST-SG-RI4
LS-SE 125K-ST-SG-RI4-FS
LS-SE 160K
LS-SE 160K-FS
LS-SE 160K-RI4
LS-SE 160K-RI4-FS
LS-SE 160K-SG
LS-SE 160K-SG-FS
LS-SE 160K-SG-RI4
LS-SE 160K-SG-RI4-FS
LS-SE 160K-ST
LS-SE 160K-ST-FS
LS-SE 160K-ST-RI4
LS-SE 160K-ST-RI4-FS
LS-SE 160K-ST-SG
LS-SE 160K-ST-SG-FS
LS-SE 160K-ST-SG-RI4
LS-SE 160K-ST-SG-RI4-FS
LS-SE 200K
LS-SE 200K-FS
LS-SE 200K-RI4
LS-SE 200K-RI4-FS
LS-SE 200K-SG
LS-SE 200K-SG-FS
LS-SE 200K-SG-RI4
LS-SE 200K-SG-RI4-FS
LS-SE 200K-ST
LS-SE 200K-ST-FS
LS-SE 200K-ST-RI4
LS-SE 200K-ST-RI4-FS
LS-SE 200K-ST-SG
LS-SE 200K-ST-SG-FS
LS-SE 200K-ST-SG-RI4
LS-SE 200K-ST-SG-RI4-FS
LS-SE 202K
LS-SE 202K-FS
LS-SE 202K-RI4
LS-SE 202K-RI4-FS
LS-SE 202K-SG
LS-SE 202K-SG-FS
LS-SE 202K-SG-RI4
LS-SE 202K-SG-RI4-FS
LS-SE 202K-ST
LS-SE 202K-ST-FS
LS-SE 202K-ST-RI4
LS-SE 202K-ST-RI4-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Material Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Material (details) Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Non-staining Non-marking Load capacity at 4 km/h
(kg)

261.59 €

1 7 Days 205220.01 to 320.00Engineering Plastics14011016050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor170379012553blackblacknono320

326.29 €

1 23 Days 205220.01 to 320.00Engineering Plastics14011016050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor170436012553blackblacknono320

322.53 €

1 7 Days 205220.01 to 320.00Engineering Plastics14011016050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor170400012553blackblacknono320

387.23 €

1 23 Days 205220.01 to 320.00Engineering Plastics14011016050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor170463012553blackblacknono320

266.68 €

1 7 Days 205220.01 to 320.00Engineering Plastics14011016050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor170379012550greyblackyesyes320

331.38 €

1 23 Days 205220.01 to 320.00Engineering Plastics14011016050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor170435412550greyblackyesyes320

327.64 €

1 7 Days 205220.01 to 320.00Engineering Plastics14011016050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor170400012550greyblackyesyes320

392.34 €

1 23 Days 205220.01 to 320.00Engineering Plastics14011016050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor170462412550greyblackyesyes320

315.50 €

1 7 Days 205220.01 to 320.00Engineering Plastics14011016050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake170418012553blackblacknono320

380.20 €

1 23 Days 205220.01 to 320.00Engineering Plastics14011016050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake170475012553blackblacknono320

376.46 €

1 7 Days 205220.01 to 320.00Engineering Plastics14011016050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake170440012553blackblacknono320

441.16 €

1 23 Days 205220.01 to 320.00Engineering Plastics14011016050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake170502012553blackblacknono320

320.60 €

1 7 Days 205220.01 to 320.00Engineering Plastics14011016050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake170418012550greyblackyesyes320

385.30 €

1 23 Days 245220.01 to 320.00Engineering Plastics14011020050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake170474412550greyblackyesyes320

381.57 €

1 23 Days 245220.01 to 320.00Engineering Plastics14011020050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake170444412550greyblackyesyes320

446.27 €

1 23 Days 245220.01 to 320.00Engineering Plastics14011020050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake170501412550greyblackyesyes320

287.67 €

1 7 Days 245320.01 to 485.00Steel14011020050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor205459016050blackanthracitenono450

356.47 €

1 23 Days 245320.01 to 485.00Steel14011020050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor205521816050blackanthracitenono450

348.61 €

1 7 Days 245320.01 to 485.00Steel14011020050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor205481016050blackanthracitenono450

417.41 €

1 23 Days 245320.01 to 485.00Steel14011020050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor205541816050blackanthracitenono450

294.25 €

1 7 Days 245320.01 to 485.00Steel14011020050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor205459016050greysilveryesyes450

363.05 €

1 23 Days 245320.01 to 485.00Steel14011020050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor205523216050greysilveryesyes450

355.20 €

1 7 Days 245320.01 to 485.00Steel14011020050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor205481016050greysilveryesyes450

424.00 €

1 23 Days 245320.01 to 485.00Steel14011020050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor205543216050greysilveryesyes450

341.17 €

1 7 Days 245320.01 to 485.00Steel14011020050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake205508016050blackanthracitenono450

409.97 €

1 23 Days 245320.01 to 485.00Steel14011020050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake205573016050blackanthracitenono450

402.14 €

1 7 Days 245320.01 to 485.00Steel14011020050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake205521016050blackanthracitenono450

470.94 €

1 23 Days 245320.01 to 485.00Steel14011020050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake205593816050blackanthracitenono450

347.75 €

1 7 Days 245320.01 to 485.00Steel14011020050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake205497016050greysilveryesyes450

416.55 €

1 23 Days 255320.01 to 485.00Steel14011020080Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake205575216050greysilveryesyes450

408.72 €

1 7 Days 255320.01 to 485.00Steel14011020080Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake205521016050greysilveryesyes450

477.52 €

1 23 Days 255320.01 to 485.00Steel14011020080Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake205595016050greysilveryesyes450

301.88 €

1 5 Days 255485.01 to 750.00Steel14011020080Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor245507020050blackanthracitenono600

375.90 €

1 23 Days 255485.01 to 750.00Steel14011020080Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor245609620050blackanthracitenono600

362.85 €

1 7 Days 255485.01 to 750.00Steel14011020080Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor245529020050blackanthracitenono600

436.87 €

1 23 Days 255485.01 to 750.00Steel14011020080Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor245630620050blackanthracitenono600

310.12 €

1 7 Days 255485.01 to 750.00Steel14011020080Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor245509020050greysilveryesyes600

384.13 €

1 23 Days 255485.01 to 750.00Steel14011020080Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor245608020050greysilveryesyes600

371.09 €

1 7 Days 255485.01 to 750.00Steel14011020080Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor245529020050greysilveryesyes600

445.10 €

1 23 Days 255485.01 to 750.00Steel14011020080Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor245632220050greysilveryesyes600

352.48 €

1 7 Days 255485.01 to 750.00Steel14011020080Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake245545020050blackanthracitenono600

426.50 €

1 23 Days 255485.01 to 750.00Steel14011020080Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake245646020050blackanthracitenono600

413.43 €

1 7 Days 255485.01 to 750.00Steel14011020080Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake245699020050blackanthracitenono600

487.45 €

1 23 Days 255485.01 to 750.00Steel14011020080Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake245667020050blackanthracitenono600

360.70 €

1 7 Days 255485.01 to 750.00Steel14011020080Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake245545020050greysilveryesyes600

434.71 €

1 23 Days 305485.01 to 750.00Steel14011025063Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake245650320050greysilveryesyes600

421.67 €

1 7 Days 305485.01 to 750.00Steel14011025063Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake245699020050greysilveryesyes600

495.68 €

1 23 Days 305485.01 to 750.00Steel14011025063Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake245667220050greysilveryesyes600

483.77 €

1 5 Days 305750.01 or MoreSteel17514025063Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor255979120080blackanthracitenono850

576.33 €

1 23 Days 305750.01 or MoreSteel17514025063Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor2551108320080blackanthracitenono850

568.67 €

1 7 Days 305750.01 or MoreSteel17514025063Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor255992920080blackanthracitenono850

661.25 €

1 23 Days 305750.01 or MoreSteel17514025063Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor2551122120080blackanthracitenono850

495.45 €

1 7 Days 305750.01 or MoreSteel17514025063Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor255929020080greyanthraciteyesyes850

588.02 €

1 23 Days 305750.01 or MoreSteel17514025080Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor2551114920080greyanthraciteyesyes850

580.35 €

1 23 Days 305750.01 or MoreSteel17514025080Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor255999520080greyanthraciteyesyes850

672.93 €

1 23 Days 305750.01 or MoreSteel17514025080Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor2551128720080greyanthraciteyesyes850

614.45 €

1 7 Days 305750.01 or MoreSteel17514025080Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake2551030020080blackanthracitenono850

707.02 €

1 23 Days 305750.01 or MoreSteel17514025080Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake2551159220080blackanthracitenono850

699.35 €

1 7 Days 305750.01 or MoreSteel17514025080Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake2551060020080blackanthracitenono850

791.93 €

1 23 Days 305750.01 or MoreSteel17514025080Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake2551173020080blackanthracitenono850

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Bearing type Ball bearing Material Rubber
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 65 Shore A
Tread hydrolysis-resistant no Rustproof no Maximum temperature resistance(°C) 80
Minimum temperature resistance(°C) -20

Tech Support