Wheel: SE series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LS-SE 202K-ST-SG-RI4
Part Number
|
---|
LS-SE 202K-ST-SG-RI4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Material | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Material (details) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Wheel body color | Non-staining | Non-marking | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
711.03 € | 1 | 23 Days | 355 | 750.01 or More | Steel | 175 | 140 | 300 | 75 | Tread material: Rubber, Wheel body material: thick-walled pressed steel | swivel castor with brake | 255 | 10623 | 200 | 80 | grey | anthracite | yes | yes | 850 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Bearing type | Ball bearing | Material | Rubber |
---|---|---|---|---|---|
Suitable for autoclaves | no | Mounting type | top plate | Tread and tyre hardness | 65 Shore A |
Tread hydrolysis-resistant | no | Rustproof | no | Maximum temperature resistance(°C) | 80 |
Minimum temperature resistance(°C) | -20 |
This page is Heavy Duty Welded Steel Swivel Castor, LS-SE Series, part number LS-SE 202K-ST-SG-RI4.
You can find the detail information about specifications and dimensions on part number LS-SE 202K-ST-SG-RI4.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Material
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Material (details)
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Tread color
Wheel body color
Non-staining
Non-marking
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LS-SE 125K-RI4-FS |
LS-SE 125K-SG |
LS-SE 125K-SG-FS |
LS-SE 202K-ST-SG-RI4-FS |
LS-SE 250K |
LS-SE 250K-FS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Material | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Material (details) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Wheel body color | Non-staining | Non-marking | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
387.23 € | 1 | 23 Days | 205 | 220.01 to 320.00 | Engineering Plastics | 140 | 110 | 160 | 50 | Tread material: Rubber, Wheel body material: high-quality nylon 6 | swivel castor | 170 | 4630 | 125 | 53 | black | black | no | no | 320 | ||
266.68 € | 1 | 7 Days | 205 | 220.01 to 320.00 | Engineering Plastics | 140 | 110 | 160 | 50 | Tread material: Rubber, Wheel body material: high-quality nylon 6 | swivel castor | 170 | 3790 | 125 | 50 | grey | black | yes | yes | 320 | ||
331.38 € | 1 | 23 Days | 205 | 220.01 to 320.00 | Engineering Plastics | 140 | 110 | 160 | 50 | Tread material: Rubber, Wheel body material: high-quality nylon 6 | swivel castor | 170 | 4354 | 125 | 50 | grey | black | yes | yes | 320 | ||
803.62 € | 1 | 23 Days | 355 | 750.01 or More | Steel | 175 | 140 | 300 | 75 | Tread material: Rubber, Wheel body material: thick-walled pressed steel | swivel castor with brake | 255 | 11796 | 200 | 80 | grey | anthracite | yes | yes | 850 | ||
493.43 € | 1 | 5 Days | 355 | 750.01 or More | Steel | 175 | 140 | 300 | 75 | Tread material: Rubber, Wheel body material: thick-walled pressed steel | swivel castor | 305 | 10086 | 250 | 63 | black | anthracite | no | no | 850 | ||
597.42 € | 1 | 23 Days | 420 | 750.01 or More | Steel | 175 | 140 | 360 | 75 | Tread material: Rubber, Wheel body material: thick-walled pressed steel | swivel castor | 305 | 11000 | 250 | 63 | black | anthracite | no | no | 850 |