Heavy Duty Welded Steel Swivel Castor, LS-SPO Series (LS-SPO 127K)

Heavy Duty Welded Steel Swivel Castor, LS-SPO Series LS-SPO 127K

Product Details:

Manufacturer part number: LS-SPO 127K

Brand: BLICKLE

Price: 259.14

Delivery time: 7 Days


Technical Data:

Caster Type: Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type

Mounting Height H: 200 mm

Load Range: 485.01 to 750.00 daN

Plate Length L: 140 mm

Plate Width W: 110 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LS-SPO 127K

Part Number
LS-SPO 127K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

259.14 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type200485.01 to 750.0014011015050Ball bearingswivel castor170370012550-20750

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 70 Shore D
Tread color natural white Wheel body color natural white Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 80

This page is Heavy Duty Welded Steel Swivel Castor, LS-SPO Series, part number LS-SPO 127K.
You can find the detail information about specifications and dimensions on part number LS-SPO 127K.

Variation of this product

Part Number
LS-SPO 127G-FA-RI4
LS-SPO 127G-FA-RI4-FS
LS-SPO 127G-FS
LS-SPO 127K-FA
LS-SPO 127K-FA-FS
LS-SPO 127K-FA-RI4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

312.57 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type170485.01 to 750.0014011012550plain boreswivel castor170382312550-25750

377.27 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type170485.01 to 750.0014011012550plain boreswivel castor170439312550-25750

306.63 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type170485.01 to 750.0014011012550plain boreswivel castor170398812550-25750

268.80 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type200485.01 to 750.0014011015050Ball bearingswivel castor170378012550-20750

333.52 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type200485.01 to 750.0014011015050Ball bearingswivel castor170440512550-20750

329.76 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type200485.01 to 750.0014011015050Ball bearingswivel castor170410512550-20750

Tech Support