Wheel: SVS series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LS-SVS 100K-FS
Part Number
|
---|
LS-SVS 100K-FS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
368.58 € | 1 | 23 Days | 305 | 140 | 110 | 250 | 85 | 145 | 5420 | 100 | 40 | 1700 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Load Range(daN) | Up to 35.00 | Wheel Material | Steel |
---|---|---|---|---|---|
Bearing type | Ball bearing | Material (details) | Tread material: Metal, Wheel body material: heat-treatable steel | Material | Metal |
Product type | swivel castor | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 190–230 HB | Tread color | silver | Tread hydrolysis-resistant | no |
Non-staining | yes | Rustproof | no | Non-marking | yes |
Maximum temperature resistance(°C) | 100 | Minimum temperature resistance(°C) | -20 |
This page is Heavy Duty Welded Steel Swivel Castor, LS-SVS Series, part number LS-SVS 100K-FS.
You can find the detail information about specifications and dimensions on part number LS-SVS 100K-FS.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LS-SVS 100K |
LS-SVS 100K-RI4 |
LS-SVS 100K-RI4-FS |
LS-SVS 127K |
LS-SVS 127K-FS |
LS-SVS 127K-RI4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
306.31 € | 1 | 7 Days | 430 | 140 | 110 | 300 | 90 | 145 | 5040 | 100 | 40 | 1700 | ||
367.28 € | 1 | 23 Days | 305 | 140 | 110 | 250 | 85 | 145 | 5260 | 100 | 40 | 1700 | ||
429.53 € | 1 | 23 Days | 305 | 140 | 110 | 250 | 85 | 145 | 5740 | 100 | 40 | 1700 | ||
372.02 € | 1 | 7 Days | 305 | 140 | 110 | 250 | 85 | 170 | 7470 | 125 | 55 | 1750 | ||
436.72 € | 1 | 23 Days | 305 | 140 | 110 | 250 | 85 | 170 | 7970 | 125 | 55 | 1750 | ||
432.99 € | 1 | 7 Days | 305 | 140 | 110 | 250 | 85 | 170 | 7690 | 125 | 55 | 1750 |