Wheel: ALBS series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LUH-ALBS 160K-FI
Part Number
|
---|
LUH-ALBS 160K-FI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
301.96 € | 1 | 7 Days | 197 | 485.01 to 750.00 | - | 150 | 50 | swivel castor with brake | 202 | 3470 | 160 | 50 | 580 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Aluminum | Plate Length L(mm) | 140 |
---|---|---|---|---|---|
Plate Width W(mm) | 110 | Bearing type | Ball bearing | Material (details) | Tread material: Polyurethane, Wheel body material: die-cast aluminium |
Material | Polyurethane | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 75 Shore A | Tread color | blue | Wheel body color | silver grey |
Tread hydrolysis-resistant | yes | Non-staining | yes | Rustproof | no |
Non-marking | yes | Maximum temperature resistance(°C) | 70 | Minimum temperature resistance(°C) | -20 |
This page is Pressed Steel Swivel Castor, LUH-ALBS Series, part number LUH-ALBS 160K-FI.
You can find the detail information about specifications and dimensions on part number LUH-ALBS 160K-FI.
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Dia. D(mm)
Wheel Width B(mm)
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LUH-ALBS 150K-FI |
LUH-ALBS 160K |
LUH-ALBS 160K-CO |
LUH-ALBS 160K-FI-CO |
LUH-ALBS 200K |
LUH-ALBS 200K-CO |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
300.87 € | 1 | 7 Days | 170 | 485.01 to 750.00 | Antistatic | 125 | 54 | swivel castor with brake | 197 | 3396 | 150 | 50 | 500 | ||
237.27 € | 1 | 7 Days | 170 | 485.01 to 750.00 | - | 125 | 54 | swivel castor | 202 | 2988 | 160 | 50 | 580 | ||
242.28 € | 1 | 23 Days | 170 | 485.01 to 750.00 | Antistatic | 125 | 54 | swivel castor | 202 | 2988 | 160 | 50 | 580 | ||
306.99 € | 1 | 23 Days | 197 | 485.01 to 750.00 | Antistatic | 150 | 50 | swivel castor with brake | 202 | 3444 | 160 | 50 | 580 | ||
293.40 € | 1 | 7 Days | 197 | 485.01 to 750.00 | - | 150 | 50 | swivel castor | 245 | 3660 | 200 | 50 | 750 | ||
303.12 € | 1 | 23 Days | 197 | 485.01 to 750.00 | Antistatic | 150 | 50 | swivel castor | 245 | 3649 | 200 | 50 | 600 |