Pressed Steel Swivel Castor, LUH-ALEV Series (LUH-ALEV 150K)

Pressed Steel Swivel Castor, LUH-ALEV Series LUH-ALEV 150K

Product Details:

Manufacturer part number: LUH-ALEV 150K

Brand: BLICKLE

Price: 185.38

Delivery time: 7 Days


Technical Data:

Mounting Height H: 245 mm

Load Range: 320.01 to 485.00 daN

Wheel Characteristics: -

Wheel Dia. D: 200 mm

Wheel Width B: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LUH-ALEV 150K

Part Number
LUH-ALEV 150K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Tread and tyre hardness Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

185.38 €

1 7 Days 245320.01 to 485.00-20050swivel castor197293215065 Shore Ablacknono400

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Plate Length L(mm) 140
Plate Width W(mm) 110 Bearing type Ball bearing Material (details) Tread material: Rubber, Wheel body material: die-cast aluminium
Material Rubber Wheel width(mm) 50 Suitable for autoclaves no
Mounting type top plate Wheel body color silver grey Tread hydrolysis-resistant no
Rustproof no Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -20

This page is Pressed Steel Swivel Castor, LUH-ALEV Series, part number LUH-ALEV 150K.
You can find the detail information about specifications and dimensions on part number LUH-ALEV 150K.

Variation of this product

Part Number
LUH-ALEV 127K-FI
LUH-ALEV 127K-FI-SG
LUH-ALEV 127K-SG
LUH-ALEV 150K-FI
LUH-ALEV 150K-FI-SG
LUH-ALEV 150K-SG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Tread and tyre hardness Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

246.14 €

1 7 Days 202220.01 to 320.00Antistatic16050swivel castor with brake170322012565 Shore Ablacknono300

247.82 €

1 7 Days 245220.01 to 320.00-20050swivel castor with brake170323612565 Shore Agreyyesyes300

184.25 €

1 7 Days 245220.01 to 320.00Antistatic20050swivel castor170271712565 Shore Agreyyesyes300

250.09 €

1 7 Days 245320.01 to 485.00Antistatic20050swivel castor with brake197343615065 Shore Ablacknono400

256.65 €

1 7 Days 170320.01 to 485.00-12554swivel castor with brake197345815065 Shore Agreyyesyes400

191.95 €

1 7 Days 170320.01 to 485.00Antistatic12554swivel castor197324715065 Shore Agreyyesyes400

Tech Support