Wheel: ALST series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LUH-ALST 150K-AS
Part Number
|
---|
LUH-ALST 150K-AS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
235.77 € | 1 | 23 Days | 202 | 485.01 to 750.00 | Antistatic | 160 | swivel castor | 197 | 1000 | 150 | 50 | dark grey | 500 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Aluminum | Plate Length L(mm) | 140 |
---|---|---|---|---|---|
Plate Width W(mm) | 110 | Wheel Width B(mm) | 50 | Bearing type | Ball bearing |
Material (details) | Tread material: Polyurethane, Wheel body material: die-cast aluminium | Material | Polyurethane | Suitable for autoclaves | no |
Mounting type | top plate | Tread and tyre hardness | 75 Shore A | Wheel body color | silver grey |
Tread hydrolysis-resistant | no | Non-staining | yes | Rustproof | no |
Non-marking | yes | Maximum temperature resistance(°C) | 70 | Minimum temperature resistance(°C) | -20 |
This page is Pressed Steel Swivel Castor, LUH-ALST Series, part number LUH-ALST 150K-AS.
You can find the detail information about specifications and dimensions on part number LUH-ALST 150K-AS.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Characteristics
Wheel Dia. D(mm)
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Tread color
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LUH-ALST 127K-FI |
LUH-ALST 127K-FI-AS |
LUH-ALST 150K |
LUH-ALST 150K-FI |
LUH-ALST 150K-FI-AS |
LUH-ALST 160K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
274.73 € | 1 | 7 Days | 202 | 320.01 to 485.00 | - | 160 | swivel castor with brake | 170 | 3415 | 125 | 54 | green | 450 | ||
295.46 € | 1 | 23 Days | 202 | 320.01 to 485.00 | Antistatic | 160 | swivel castor with brake | 170 | 1000 | 125 | 54 | dark grey | 450 | ||
213.85 € | 1 | 7 Days | 202 | 485.01 to 750.00 | - | 160 | swivel castor | 197 | 2934 | 150 | 50 | green | 500 | ||
278.55 € | 1 | 7 Days | 245 | 485.01 to 750.00 | - | 200 | swivel castor with brake | 197 | 3416 | 150 | 50 | green | 500 | ||
300.45 € | 1 | 23 Days | 245 | 485.01 to 750.00 | Antistatic | 200 | swivel castor with brake | 197 | 1000 | 150 | 50 | dark grey | 500 | ||
219.25 € | 1 | 7 Days | 245 | 485.01 to 750.00 | Antistatic | 200 | swivel castor | 202 | 3060 | 160 | 50 | green | 580 |