Pressed Steel Swivel Castor, LUH-ALST Series (LUH-ALST 127K)

Pressed Steel Swivel Castor, LUH-ALST Series LUH-ALST 127K

Product Details:

Manufacturer part number: LUH-ALST 127K

Brand: BLICKLE

Price: 211.15

Delivery time: 7 Days


Technical Data:

Mounting Height H: 202 mm

Load Range: 320.01 to 485.00 daN

Wheel Characteristics: Antistatic

Wheel Dia. D: 160 mm

Product type: swivel castor


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LUH-ALST 127K

Part Number
LUH-ALST 127K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Load capacity at 4 km/h
(kg)

211.15 €

1 7 Days 202320.01 to 485.00Antistatic160swivel castor170290912554green450

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Plate Length L(mm) 140
Plate Width W(mm) 110 Wheel Width B(mm) 50 Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 75 Shore A Wheel body color silver grey
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

This page is Pressed Steel Swivel Castor, LUH-ALST Series, part number LUH-ALST 127K.
You can find the detail information about specifications and dimensions on part number LUH-ALST 127K.

Variation of this product

Part Number
LUH-ALST 127K-AS
LUH-ALST 127K-FI
LUH-ALST 127K-FI-AS
LUH-ALST 150K
LUH-ALST 150K-AS
LUH-ALST 150K-FI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Load capacity at 4 km/h
(kg)

231.88 €

1 23 Days 202320.01 to 485.00-160swivel castor170280012554dark grey450

274.73 €

1 7 Days 202320.01 to 485.00-160swivel castor with brake170341512554green450

295.46 €

1 23 Days 202320.01 to 485.00Antistatic160swivel castor with brake170100012554dark grey450

213.85 €

1 7 Days 202485.01 to 750.00-160swivel castor197293415050green500

235.77 €

1 23 Days 202485.01 to 750.00Antistatic160swivel castor197100015050dark grey500

278.55 €

1 7 Days 245485.01 to 750.00-200swivel castor with brake197341615050green500

Tech Support