Pressed Steel Swivel Castor, LUH-GTH Series

Pressed Steel Swivel Castor, LUH-GTH Series
Pressed Steel Swivel Castor, Enclosed Design, with Top Plate Fitting, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Cast Iron Wheel Centre

Bracket: LUH series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • four-point ball bearing for extremely heavy loads
  • enclosed and sealed swivel head
  • particularly resistant to shocks and impact due to specially-shaped, hardened bearing seats

Wheel: GTH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: rugged grey cast iron, lacquered, colour silver

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LUH-GTH 127K
LUH-GTH 127K-FI
LUH-GTH 150K
LUH-GTH 150K-FI
LUH-GTH 160K
LUH-GTH 160K-FI
LUH-GTH 200K
LUH-GTH 200K-FI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load Range
(daN)
Wheel Characteristics Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Load capacity at 4 km/h
(kg)

225.45 €

1 7 Days 485.01 to 750.00Conductivityswivel castor1704069125700

289.03 €

1 7 Days 485.01 to 750.00-swivel castor with brake1704670125700

245.20 €

1 23 Days 750.01 or More-swivel castor1974881150800

309.90 €

1 7 Days 750.01 or MoreConductivityswivel castor with brake1975320150800

248.78 €

1 7 Days 750.01 or MoreConductivityswivel castor2024867160800

313.47 €

1 7 Days 750.01 or More-swivel castor with brake2025446160800

269.43 €

1 7 Days Up to 35.00-swivel castor24563602001000

340.75 €

1 7 Days Up to 35.00Conductivityswivel castor with brake24569682001000

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type Mounting Height H(mm) 202 Wheel Material Others
Plate Length L(mm) 140 Plate Width W(mm) 110 Wheel Dia. D(mm) 160
Wheel Width B(mm) 50 Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: rugged grey cast iron
Material Polyurethane Wheel width(mm) 50 Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 92 Shore A Tread color light brown
Wheel body color silver Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20

Tech Support