Wheel: POEV series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LUH-POEV 160KA-FI-SB-FA
Part Number
|
---|
LUH-POEV 160KA-FI-SB-FA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Tread color | Non-staining | Non-marking | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
263.64 € | 1 | 7 Days | 202 | 320.01 to 485.00 | 160 | 50 | Ball bearing (CC) | swivel castor with brake | 202 | 3496 | 160 | blue | yes | yes | -20 | 400 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Plate Length L(mm) | 140 |
---|---|---|---|---|---|
Plate Width W(mm) | 110 | Material (details) | Tread material: Rubber, Wheel body material: high-quality nylon 6 | Material | Rubber |
Wheel width(mm) | 50 | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 65 Shore A | Wheel body color | black | Tread hydrolysis-resistant | no |
Rustproof | no | Maximum temperature resistance(°C) | 80 |
This page is Pressed Steel Swivel Castor, LUH-POEV Series, part number LUH-POEV 160KA-FI-SB-FA.
You can find the detail information about specifications and dimensions on part number LUH-POEV 160KA-FI-SB-FA.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Tread color
Non-staining
Non-marking
Minimum temperature resistance(°C)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LUH-POEV 160KA-FI |
LUH-POEV 160KA-FI-FA |
LUH-POEV 160KA-FI-SB |
LUH-POEV 160KA-FI-SG |
LUH-POEV 160KA-FI-SG-FA |
LUH-POEV 160KA-SB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Tread color | Non-staining | Non-marking | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
243.13 € | 1 | 7 Days | 202 | 320.01 to 485.00 | 160 | 50 | Ball bearing (CC) | swivel castor with brake | 202 | 3184 | 160 | black | no | no | -20 | 400 | ||
252.82 € | 1 | 7 Days | 202 | 320.01 to 485.00 | 160 | 50 | Ball bearing (CC) | swivel castor with brake | 202 | 3450 | 160 | black | no | no | -20 | 400 | ||
253.95 € | 1 | 7 Days | 202 | 320.01 to 485.00 | 160 | 50 | Ball bearing (CC) | swivel castor with brake | 202 | 3380 | 160 | blue | yes | yes | -20 | 400 | ||
249.55 € | 1 | 7 Days | 245 | 320.01 to 485.00 | 200 | 50 | Ball bearing (CC) | swivel castor with brake | 202 | 3216 | 160 | grey | yes | yes | -20 | 400 | ||
259.23 € | 1 | 7 Days | 245 | 320.01 to 485.00 | 200 | 50 | Ball bearing (CC) | swivel castor with brake | 202 | 3332 | 160 | grey | yes | yes | -20 | 400 | ||
189.25 € | 1 | 7 Days | 245 | 320.01 to 485.00 | 200 | 50 | Ball bearing (CC) | swivel castor | 202 | 2725 | 160 | blue | yes | yes | -20 | 400 |