Pressed Steel Swivel Castor, LUH-POEV Series (Part Numbers)

Pressed Steel Swivel Castor, LUH-POEV Series
Pressed Steel Swivel Castor, Enclosed Design, with Top Plate Fitting Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Nylon Wheel Centre

Bracket: LUH series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • four-point ball bearing for extremely heavy loads
  • enclosed and sealed swivel head
  • particularly resistant to shocks and impact due to specially-shaped, hardened bearing seats

Wheel: POEV series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour black
  • wheel centre: high-quality nylon 6, impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -25 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LUH-POEV 160KAD-FI-SB-FA

Part Number
LUH-POEV 160KAD-FI-SB-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Tread color Non-staining Non-marking Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

274.38 €

1 23 Days 202320.01 to 485.0016050Ball bearing (CC)swivel castor with brake2023342160blueyesyes-20400

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Plate Length L(mm) 140
Plate Width W(mm) 110 Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6 Material Rubber
Wheel width(mm) 50 Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 65 Shore A Wheel body color black Tread hydrolysis-resistant no
Rustproof no Maximum temperature resistance(°C) 80

This page is Pressed Steel Swivel Castor, LUH-POEV Series, part number LUH-POEV 160KAD-FI-SB-FA.
You can find the detail information about specifications and dimensions on part number LUH-POEV 160KAD-FI-SB-FA.

Variation of this product

Part Number
LUH-POEV 160KA-FI-FA
LUH-POEV 160KA-FI-SB
LUH-POEV 160KA-FI-SB-FA
LUH-POEV 160KAD-FI-SG
LUH-POEV 160KAD-FI-SG-FA
LUH-POEV 160KAD-SB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Tread color Non-staining Non-marking Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

252.82 €

1 7 Days 202320.01 to 485.0016050Ball bearing (CC)swivel castor with brake2023450160blacknono-20400

253.95 €

1 7 Days 202320.01 to 485.0016050Ball bearing (CC)swivel castor with brake2023380160blueyesyes-20400

263.64 €

1 7 Days 202320.01 to 485.0016050Ball bearing (CC)swivel castor with brake2023496160blueyesyes-20400

260.30 €

1 7 Days 202320.01 to 485.0016050Ball bearing (CC)swivel castor with brake2023316160greyyesyes-20400

269.99 €

1 23 Days 202320.01 to 485.0016050Ball bearing (CC)swivel castor with brake2023339160greyyesyes-20400

200.00 €

1 23 Days 202320.01 to 485.0016050Ball bearing (CC)swivel castor2022743160blueyesyes-20400

Tech Support