Pressed Steel Swivel Castor, LUH-POEV Series (Part Numbers)

Pressed Steel Swivel Castor, LUH-POEV Series
Pressed Steel Swivel Castor, Enclosed Design, with Top Plate Fitting Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Nylon Wheel Centre

Bracket: LUH series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • four-point ball bearing for extremely heavy loads
  • enclosed and sealed swivel head
  • particularly resistant to shocks and impact due to specially-shaped, hardened bearing seats

Wheel: POEV series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour black
  • wheel centre: high-quality nylon 6, impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -25 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LUH-POEV 160KA
LUH-POEV 160KA-FA
LUH-POEV 160KA-FI
LUH-POEV 160KA-FI-FA
LUH-POEV 160KA-FI-SB
LUH-POEV 160KA-FI-SB-FA
LUH-POEV 160KA-FI-SG
LUH-POEV 160KA-FI-SG-FA
LUH-POEV 160KA-SB
LUH-POEV 160KA-SB-FA
LUH-POEV 160KA-SG
LUH-POEV 160KA-SG-FA
LUH-POEV 160KAD
LUH-POEV 160KAD-FA
LUH-POEV 160KAD-FI
LUH-POEV 160KAD-FI-FA
LUH-POEV 160KAD-FI-SB
LUH-POEV 160KAD-FI-SB-FA
LUH-POEV 160KAD-FI-SG
LUH-POEV 160KAD-FI-SG-FA
LUH-POEV 160KAD-SB
LUH-POEV 160KAD-SB-FA
LUH-POEV 160KAD-SG
LUH-POEV 160KAD-SG-FA
LUH-POEV 160R
LUH-POEV 160R-FA
LUH-POEV 160R-FI
LUH-POEV 160R-FI-FA
LUH-POEV 160R-FI-SB
LUH-POEV 160R-FI-SB-FA
LUH-POEV 160R-FI-SG
LUH-POEV 160R-FI-SG-FA
LUH-POEV 160R-SB
LUH-POEV 160R-SB-FA
LUH-POEV 160R-SG
LUH-POEV 160R-SG-FA
LUH-POEV 160XKA-FI-SG
LUH-POEV 160XKA-FI-SG-FA
LUH-POEV 160XKA-SG
LUH-POEV 160XKA-SG-FA
LUH-POEV 160XR
LUH-POEV 160XR-FA
LUH-POEV 160XR-FI
LUH-POEV 160XR-FI-FA
LUH-POEV 160XR-FI-SB
LUH-POEV 160XR-FI-SB-FA
LUH-POEV 160XR-FI-SG
LUH-POEV 160XR-FI-SG-FA
LUH-POEV 160XR-SB
LUH-POEV 160XR-SB-FA
LUH-POEV 160XR-SG
LUH-POEV 160XR-SG-FA
LUH-POEV 200KA
LUH-POEV 200KA-FA
LUH-POEV 200KA-FI
LUH-POEV 200KA-FI-FA
LUH-POEV 200KA-FI-SB
LUH-POEV 200KA-FI-SB-FA
LUH-POEV 200KA-FI-SG
LUH-POEV 200KA-FI-SG-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Tread color Non-staining Non-marking Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

178.43 €

1 7 Days 202320.01 to 485.0016050Ball bearing (CC)swivel castor2022748160blacknono-20400

188.11 €

1 23 Days 202320.01 to 485.0016050Ball bearing (CC)swivel castor2021000160blacknono-20400

243.13 €

1 7 Days 202320.01 to 485.0016050Ball bearing (CC)swivel castor with brake2023184160blacknono-20400

252.82 €

1 7 Days 202320.01 to 485.0016050Ball bearing (CC)swivel castor with brake2023450160blacknono-20400

253.95 €

1 7 Days 202320.01 to 485.0016050Ball bearing (CC)swivel castor with brake2023380160blueyesyes-20400

263.64 €

1 7 Days 202320.01 to 485.0016050Ball bearing (CC)swivel castor with brake2023496160blueyesyes-20400

249.55 €

1 7 Days 245320.01 to 485.0020050Ball bearing (CC)swivel castor with brake2023216160greyyesyes-20400

259.23 €

1 7 Days 245320.01 to 485.0020050Ball bearing (CC)swivel castor with brake2023332160greyyesyes-20400

189.25 €

1 7 Days 245320.01 to 485.0020050Ball bearing (CC)swivel castor2022725160blueyesyes-20400

198.93 €

1 23 Days 245320.01 to 485.0020050Ball bearing (CC)swivel castor2021000160blueyesyes-20400

184.85 €

1 7 Days 245320.01 to 485.0020050Ball bearing (CC)swivel castor2022746160greyyesyes-20400

194.53 €

1 23 Days 245320.01 to 485.0020050Ball bearing (CC)swivel castor2021000160greyyesyes-20400

189.19 €

1 23 Days 202320.01 to 485.0016050Ball bearing (CC)swivel castor2022733160blacknono-20400

198.87 €

1 23 Days 202320.01 to 485.0016050Ball bearing (CC)swivel castor2021000160blacknono-20400

253.89 €

1 7 Days 202320.01 to 485.0016050Ball bearing (CC)swivel castor with brake2023204160blacknono-20400

263.57 €

1 23 Days 202320.01 to 485.0016050Ball bearing (CC)swivel castor with brake2023332160blacknono-20400

264.70 €

1 23 Days 202320.01 to 485.0016050Ball bearing (CC)swivel castor with brake2023226160blueyesyes-20400

274.38 €

1 23 Days 202320.01 to 485.0016050Ball bearing (CC)swivel castor with brake2023342160blueyesyes-20400

260.30 €

1 7 Days 202320.01 to 485.0016050Ball bearing (CC)swivel castor with brake2023316160greyyesyes-20400

269.99 €

1 23 Days 202320.01 to 485.0016050Ball bearing (CC)swivel castor with brake2023339160greyyesyes-20400

200.00 €

1 23 Days 202320.01 to 485.0016050Ball bearing (CC)swivel castor2022743160blueyesyes-20400

209.69 €

1 23 Days 202320.01 to 485.0016050Ball bearing (CC)swivel castor2021000160blueyesyes-20400

195.60 €

1 7 Days 202320.01 to 485.0016050Ball bearing (CC)swivel castor2022856160greyyesyes-20400

205.28 €

1 23 Days 202320.01 to 485.0016050Ball bearing (CC)swivel castor2021000160greyyesyes-20400

174.02 €

1 7 Days 245320.01 to 485.0020050roller bearingswivel castor2022720160blacknono-25400

183.70 €

1 23 Days 245320.01 to 485.0020050roller bearingswivel castor2021000160blacknono-25400

238.75 €

1 7 Days 245320.01 to 485.0020050roller bearingswivel castor with brake2023177160blacknono-25400

248.44 €

1 7 Days 245320.01 to 485.0020050roller bearingswivel castor with brake2023321160blacknono-25400

249.56 €

1 7 Days 245320.01 to 485.0020050roller bearingswivel castor with brake2023204160blueyesyes-25400

259.25 €

1 7 Days 245320.01 to 485.0020050roller bearingswivel castor with brake2023320160blueyesyes-25400

245.17 €

1 7 Days 245320.01 to 485.0020050roller bearingswivel castor with brake2023770160greyyesyes-25400

254.85 €

1 7 Days 245320.01 to 485.0020050roller bearingswivel castor with brake2023329160greyyesyes-25400

184.83 €

1 7 Days 245320.01 to 485.0020050roller bearingswivel castor2022721160blueyesyes-25400

194.52 €

1 23 Days 245320.01 to 485.0020050roller bearingswivel castor2021000160blueyesyes-25400

180.44 €

1 7 Days 245320.01 to 485.0020050roller bearingswivel castor2022727160greyyesyes-25400

190.12 €

1 23 Days 245320.01 to 485.0020050roller bearingswivel castor2021000160greyyesyes-25400

300.20 €

1 23 Days 245320.01 to 485.0020050Ball bearing (CC)swivel castor with brake2021000160greyyesyes-20400

309.88 €

1 23 Days 245320.01 to 485.0020050Ball bearing (CC)swivel castor with brake2021000160greyyesyes-20400

235.50 €

1 23 Days 245320.01 to 485.0020050Ball bearing (CC)swivel castor2022735160greyyesyes-20400

245.18 €

1 23 Days 245320.01 to 485.0020050Ball bearing (CC)swivel castor2021000160greyyesyes-20400

181.97 €

1 7 Days 245320.01 to 485.0020050roller bearingswivel castor2022851160blacknono-25400

191.65 €

1 23 Days 245320.01 to 485.0020050roller bearingswivel castor2021000160blacknono-25400

246.70 €

1 23 Days 245320.01 to 485.0020050roller bearingswivel castor with brake2023334160blacknono-25400

256.39 €

1 23 Days 245320.01 to 485.0020050roller bearingswivel castor with brake2023450160blacknono-25400

257.51 €

1 23 Days 245320.01 to 485.0020050roller bearingswivel castor with brake2023204160blueyesyes-25400

267.20 €

1 23 Days 245320.01 to 485.0020050roller bearingswivel castor with brake2023320160blueyesyes-25400

253.12 €

1 23 Days 245320.01 to 485.0020050roller bearingswivel castor with brake2023214160greyyesyes-25400

262.80 €

1 7 Days 245320.01 to 485.0020050roller bearingswivel castor with brake2023330160greyyesyes-25400

192.78 €

1 23 Days 245320.01 to 485.0020050roller bearingswivel castor2022721160blueyesyes-25400

202.47 €

1 23 Days 245320.01 to 485.0020050roller bearingswivel castor2021000160blueyesyes-25400

188.39 €

1 7 Days 245320.01 to 485.0020050roller bearingswivel castor2022731160greyyesyes-25400

198.07 €

1 23 Days 245320.01 to 485.0020050roller bearingswivel castor2021000160greyyesyes-25400

202.17 €

1 7 Days 245485.01 to 750.0020050Ball bearing (CC)swivel castor2453158200blacknono-20500

213.20 €

1 7 Days 245485.01 to 750.0020050Ball bearing (CC)swivel castor2453964200blacknono-20500

273.48 €

1 7 Days 245485.01 to 750.0020050Ball bearing (CC)swivel castor with brake2453698200blacknono-20500

284.53 €

1 7 Days 245485.01 to 750.0020050Ball bearing (CC)swivel castor with brake2453979200blacknono-20500

287.19 €

1 7 Days 245485.01 to 750.0020050Ball bearingswivel castor with brake2453928200blueyesyes-20500

298.23 €

1 7 Days 245485.01 to 750.0020050Ball bearingswivel castor with brake2454202200blueyesyes-20500

281.50 €

1 7 Days 170485.01 to 750.0012540Ball bearing (CC)swivel castor with brake2453947200greyyesyes-20500

292.53 €

1 7 Days 170485.01 to 750.0012540Ball bearing (CC)swivel castor with brake2453994200greyyesyes-20500

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Plate Length L(mm) 140
Plate Width W(mm) 110 Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6 Material Rubber
Wheel width(mm) 50 Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 65 Shore A Wheel body color black Tread hydrolysis-resistant no
Rustproof no Maximum temperature resistance(°C) 80

Tech Support