Wheel: POTH series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LUH-POTH 200R-FI-FA
Part Number
|
---|
LUH-POTH 200R-FI-FA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
281.68 € | 1 | 7 Days | 245 | 485.01 to 750.00 | 200 | 50 | roller bearing | swivel castor with brake | 245 | 4026 | 200 | 50 | -25 | 600 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Plate Length L(mm) | 140 |
---|---|---|---|---|---|
Plate Width W(mm) | 110 | Material (details) | Tread material: Polyurethane, Wheel body material: high-quality nylon 6 | Material | Polyurethane |
Suitable for autoclaves | no | Mounting type | top plate | Tread and tyre hardness | 94 Shore A |
Tread color | dark grey | Wheel body color | natural white | Tread hydrolysis-resistant | no |
Non-staining | yes | Rustproof | no | Non-marking | yes |
Maximum temperature resistance(°C) | 70 |
This page is Pressed Steel Swivel Castor, LUH-POTH Series, part number LUH-POTH 200R-FI-FA.
You can find the detail information about specifications and dimensions on part number LUH-POTH 200R-FI-FA.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Minimum temperature resistance(°C)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LUH-POTH 125K |
LUH-POTH 125K-FA |
LUH-POTH 125K-FI |
LUH-POTH 125K-FI-FA |
LUH-POTH 150G |
LUH-POTH 150G-FA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
164.80 € | 1 | 7 Days | 245 | 320.01 to 485.00 | 200 | 50 | Ball bearing | swivel castor | 170 | 2280 | 125 | 40 | -20 | 350 | ||
174.48 € | 1 | 7 Days | 245 | 320.01 to 485.00 | 200 | 50 | Ball bearing | swivel castor | 170 | 2351 | 125 | 40 | -20 | 350 | ||
228.38 € | 1 | 7 Days | 245 | 320.01 to 485.00 | 200 | 50 | Ball bearing | swivel castor with brake | 170 | 2760 | 125 | 40 | -20 | 350 | ||
238.05 € | 1 | 7 Days | 245 | 320.01 to 485.00 | 200 | 50 | Ball bearing | swivel castor with brake | 170 | 2845 | 125 | 40 | -20 | 350 | ||
161.12 € | 1 | 7 Days | 245 | 485.01 to 750.00 | 200 | 50 | plain bore | swivel castor | 197 | 2455 | 150 | 45 | -25 | 500 | ||
172.16 € | 1 | 23 Days | 245 | 485.01 to 750.00 | 200 | 50 | plain bore | swivel castor | 197 | 1000 | 150 | 45 | -25 | 500 |