Manufacturer part number: LUH-POTHS 160R
Brand: BLICKLE
Price: 198.80 €
Delivery time: 7 Days
Caster Type: Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
Mounting Height H: 170 mm
Load Range: 320.01 to 485.00 daN
Wheel Dia. D: 125 mm
Bearing type: roller bearing
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LUH-POTHS 160R
Part Number
|
---|
LUH-POTHS 160R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Dia. D (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
198.80 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | 170 | 320.01 to 485.00 | 125 | roller bearing | swivel castor | 202 | 2615 | 160 | 45 | -25 | 400 |
Loading...
Wheel Material | Engineering Plastics | Plate Length L(mm) | 140 | Plate Width W(mm) | 110 |
---|---|---|---|---|---|
Wheel Width B(mm) | 50 | Material (details) | Tread material: Polyurethane, Wheel body material: high-quality nylon 6 | Material | Polyurethane |
Suitable for autoclaves | no | Mounting type | top plate | Tread and tyre hardness | 80 Shore A |
Tread color | blue | Wheel body color | natural white | Tread hydrolysis-resistant | no |
Non-staining | yes | Rustproof | no | Non-marking | yes |
Maximum temperature resistance(°C) | 70 |
This page is Pressed Steel Swivel Castor, LUH-POTHS Series, part number LUH-POTHS 160R.
You can find the detail information about specifications and dimensions on part number LUH-POTHS 160R.
Configure
Basic Attributes
Caster Type
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Dia. D(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Minimum temperature resistance(°C)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LUH-POTHS 125K-FI-FA |
LUH-POTHS 160G |
LUH-POTHS 160G-FA |
LUH-POTHS 160R-FA |
LUH-POTHS 160R-FI |
LUH-POTHS 160R-FI-FA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Dia. D (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
247.17 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 245 | 220.01 to 320.00 | 200 | Ball bearing | swivel castor with brake | 170 | 2845 | 125 | 40 | -20 | 275 | ||
195.00 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 245 | 320.01 to 485.00 | 200 | plain bore | swivel castor | 202 | 2541 | 160 | 45 | -25 | 400 | ||
206.71 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 245 | 320.01 to 485.00 | 200 | plain bore | swivel castor | 202 | 2751 | 160 | 45 | -25 | 400 | ||
210.52 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 170 | 320.01 to 485.00 | 125 | roller bearing | swivel castor | 202 | 2825 | 160 | 45 | -25 | 400 | ||
263.53 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 170 | 320.01 to 485.00 | 125 | roller bearing | swivel castor with brake | 202 | 3098 | 160 | 45 | -25 | 400 | ||
275.25 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 170 | 320.01 to 485.00 | 125 | roller bearing | swivel castor with brake | 202 | 3308 | 160 | 45 | -25 | 400 |