Pressed Steel Swivel Castor, L-V Series

Pressed Steel Swivel Castor, L-V Series
Pressed Steel Swivel Castor, Medium Duty Design, with Top Plate Fitting, Wheel, with Standard Solid Rubber Tyre, with Pressed Steel Rim, Reinforced Design

Bracket: L series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 150 mm)
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: V series

  • tyre: standard solid rubber, hardness 80 Shore A, colour black
  • rim: pressed steel, strong rim structure with tubular steel hub, bolted or pressed, zinc-plated, blue-passivated, Cr6-free

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, reduced load capacity over +60 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-V 80R
L-V 80R-EL
L-V 80R-EL-FA
L-V 80R-FA
L-V 80R-FI
L-V 80R-FI-EL
L-V 80R-FI-EL-FA
L-V 80R-FI-FA
L-V 80R-FI-SG
L-V 80R-FI-SG-FA
L-V 80R-SG
L-V 80R-SG-FA
L-V 80R-ST
L-V 80R-ST-EL
L-V 80R-ST-EL-FA
L-V 80R-ST-FA
L-V 80R-ST-SG
L-V 80R-ST-SG-FA
L-V 100R
L-V 100R-EL
L-V 100R-EL-FA
L-V 100R-FA
L-V 100R-FI
L-V 100R-FI-EL
L-V 100R-FI-EL-FA
L-V 100R-FI-FA
L-V 100R-FI-SG
L-V 100R-FI-SG-FA
L-V 100R-SG
L-V 100R-SG-FA
L-V 100R-ST
L-V 100R-ST-EL
L-V 100R-ST-EL-FA
L-V 100R-ST-FA
L-V 100R-ST-SG
L-V 100R-ST-SG-FA
L-V 125R
L-V 125R-EL
L-V 125R-EL-FA
L-V 125R-FA
L-V 125R-FI
L-V 125R-FI-EL
L-V 125R-FI-EL-FA
L-V 125R-FI-FA
L-V 125R-FI-SG
L-V 125R-FI-SG-FA
L-V 125R-SG
L-V 125R-SG-FA
L-V 125R-ST
L-V 125R-ST-EL
L-V 125R-ST-EL-FA
L-V 125R-ST-FA
L-V 125R-ST-SG
L-V 125R-ST-SG-FA
L-V 140R
L-V 140R-EL
L-V 140R-EL-FA
L-V 140R-FA
L-V 140R-FI
L-V 140R-FI-EL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

31.99 €

1 5 Days 29535.01 to 80.00-1008525085roller bearingswivel castor1027108025blacknono-2550

36.97 €

1 7 Days 29535.01 to 80.00-1008525085roller bearingswivel castor1026868025blacknono-2550

43.53 €

1 7 Days 29535.01 to 80.00-1008525085roller bearingswivel castor1027088025blacknono-2550

38.55 €

1 7 Days 12535.01 to 80.00-1008510030roller bearingswivel castor1027248025blacknono-2550

48.80 €

1 5 Days 12535.01 to 80.00-1008510030roller bearingswivel castor with brake1028318025blacknono-2550

53.78 €

1 7 Days 12535.01 to 80.00-1008510030roller bearingswivel castor with brake1028118025blacknono-2550

60.34 €

1 7 Days 12535.01 to 80.00-1008510030roller bearingswivel castor with brake1027808025blacknono-2550

55.35 €

1 7 Days 12535.01 to 80.00-1008510030roller bearingswivel castor with brake1028568025blacknono-2550

50.52 €

1 7 Days 12535.01 to 80.00-1008510030roller bearingswivel castor with brake1027988025greyyesyes-2550

57.08 €

1 7 Days 12535.01 to 80.00-1008510030roller bearingswivel castor with brake1028328025greyyesyes-2550

33.72 €

1 5 Days 12535.01 to 80.00-1008510030roller bearingswivel castor1026998025greyyesyes-2550

40.28 €

1 7 Days 12535.01 to 80.00-1008510030roller bearingswivel castor1027008025greyyesyes-2550

59.17 €

1 5 Days 12535.01 to 80.00-1008510030roller bearingswivel castor with brake1028868025blacknono-2550

64.13 €

1 7 Days 12535.01 to 80.00-1008510030roller bearingswivel castor with brake1028638025blacknono-2550

70.70 €

1 7 Days 12535.01 to 80.00-1008510030roller bearingswivel castor with brake1028888025blacknono-2550

65.71 €

1 7 Days 12535.01 to 80.00-1008510030roller bearingswivel castor with brake1029108025blacknono-2550

60.88 €

1 7 Days 12535.01 to 80.00-1008510030roller bearingswivel castor with brake1028848025greyyesyes-2550

67.45 €

1 7 Days 12535.01 to 80.00-1008510030roller bearingswivel castor with brake1027388025greyyesyes-2550

36.27 €

1 5 Days 15035.01 to 80.00Conductivity1008512538roller bearingswivel castor12599710030blacknono-2570

42.48 €

1 7 Days 15035.01 to 80.00Conductivity1008512538roller bearingswivel castor12593210030blacknono-2570

50.07 €

1 7 Days 15035.01 to 80.00-1008512538roller bearingswivel castor12598010030blacknono-2570

43.85 €

1 23 Days 15035.01 to 80.00-1008512538roller bearingswivel castor125104010030blacknono-2570

52.95 €

1 5 Days 15035.01 to 80.00Conductivity1008512538roller bearingswivel castor with brake125114210030blacknono-2570

59.18 €

1 7 Days 15035.01 to 80.00Conductivity1008512538roller bearingswivel castor with brake125103410030blacknono-2570

66.75 €

1 7 Days 15035.01 to 80.00-1008512538roller bearingswivel castor with brake125107010030blacknono-2570

60.53 €

1 7 Days 15035.01 to 80.00-1008512538roller bearingswivel castor with brake125115010030blacknono-2570

56.02 €

1 7 Days 15035.01 to 80.00-1008512538roller bearingswivel castor with brake125108010030greyyesyes-2570

63.60 €

1 7 Days 15035.01 to 80.00-1008512538roller bearingswivel castor with brake125113210030greyyesyes-2570

39.32 €

1 7 Days 15035.01 to 80.00-1008512538roller bearingswivel castor12596810030greyyesyes-2570

46.90 €

1 7 Days 15035.01 to 80.00-1008512538roller bearingswivel castor12598010030greyyesyes-2570

63.44 €

1 5 Days 15035.01 to 80.00Conductivity1008512538roller bearingswivel castor with brake125119510030blacknono-2570

69.66 €

1 7 Days 15035.01 to 80.00Conductivity1008512538roller bearingswivel castor with brake125115010030blacknono-2570

77.25 €

1 7 Days 15035.01 to 80.00-1008512538roller bearingswivel castor with brake125119010030blacknono-2570

71.01 €

1 7 Days 15035.01 to 80.00-1008512538roller bearingswivel castor with brake125119010030blacknono-2570

66.50 €

1 7 Days 15035.01 to 80.00-1008512538roller bearingswivel castor with brake125115810030greyyesyes-2570

74.08 €

1 7 Days 17035.01 to 80.00-1008514038roller bearingswivel castor with brake125120610030greyyesyes-2570

38.70 €

1 5 Days 17080.01 to 140.00Conductivity1008514038roller bearingswivel castor150128512538blacknono-25100

49.80 €

1 7 Days 17080.01 to 140.00Conductivity1008514038roller bearingswivel castor150115712538blacknono-25100

57.38 €

1 7 Days 17080.01 to 140.00-1008514038roller bearingswivel castor150129012538blacknono-25100

46.28 €

1 7 Days 17080.01 to 140.00-1008514038roller bearingswivel castor150131212538blacknono-25100

56.75 €

1 5 Days 17080.01 to 140.00Conductivity1008514038roller bearingswivel castor with brake150143512538blacknono-25100

67.85 €

1 7 Days 17080.01 to 140.00Conductivity1008514038roller bearingswivel castor with brake150131812538blacknono-25100

75.44 €

1 7 Days 17080.01 to 140.00-1008514038roller bearingswivel castor with brake150133612538blacknono-25100

64.34 €

1 7 Days 17080.01 to 140.00-1008514038roller bearingswivel castor with brake150147612538blacknono-25100

62.95 €

1 7 Days 17080.01 to 140.00-1008514038roller bearingswivel castor with brake150139812538greyyesyes-25100

70.53 €

1 7 Days 17080.01 to 140.00-1008514038roller bearingswivel castor with brake150139812538greyyesyes-25100

44.90 €

1 7 Days 17080.01 to 140.00-1008514038roller bearingswivel castor150120812538greyyesyes-25100

52.49 €

1 7 Days 17080.01 to 140.00-1008514038roller bearingswivel castor150123612538greyyesyes-25100

65.88 €

1 5 Days 17080.01 to 140.00Conductivity1008514038roller bearingswivel castor with brake150144012538blacknono-25100

76.97 €

1 7 Days 17080.01 to 140.00Conductivity1008514038roller bearingswivel castor with brake150135412538blacknono-25100

84.55 €

1 7 Days 17080.01 to 140.00-1008514038roller bearingswivel castor with brake150138512538blacknono-25100

73.47 €

1 7 Days 17080.01 to 140.00-1008514038roller bearingswivel castor with brake150148012538blacknono-25100

72.08 €

1 7 Days 17080.01 to 140.00-1008514038roller bearingswivel castor with brake150139912538greyyesyes-25100

79.65 €

1 7 Days 19580.01 to 140.00-1008516040roller bearingswivel castor with brake150145012538greyyesyes-25100

49.28 €

1 5 Days 19580.01 to 140.00Conductivity14011016040roller bearingswivel castor170185814038blacknono-25115

68.63 €

1 7 Days 19580.01 to 140.00Conductivity14011016040roller bearingswivel castor170170414038blacknono-25115

76.22 €

1 7 Days 19580.01 to 140.00-14011016040roller bearingswivel castor170172714038blacknono-25115

56.87 €

1 7 Days 19580.01 to 140.00-14011016040roller bearingswivel castor170183314038blacknono-25115

78.59 €

1 5 Days 19580.01 to 140.00Conductivity14011016040roller bearingswivel castor with brake170201914038blacknono-25115

97.95 €

1 7 Days 19580.01 to 140.00Conductivity14011016040roller bearingswivel castor with brake170189814038blacknono-25115

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Steel Material (details) Tread material: Rubber, Wheel body material: pressed steel
Material Rubber Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 80 Shore A Tread hydrolysis-resistant no Rustproof no
Maximum temperature resistance(°C) 70

Tech Support