Pressed Steel Swivel Castor, L-V Series (Part Numbers)

Pressed Steel Swivel Castor, L-V Series
Pressed Steel Swivel Castor, Medium Duty Design, with Top Plate Fitting, Wheel, with Standard Solid Rubber Tyre, with Pressed Steel Rim, Reinforced Design

Bracket: L series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 150 mm)
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: V series

  • tyre: standard solid rubber, hardness 80 Shore A, colour black
  • rim: pressed steel, strong rim structure with tubular steel hub, bolted or pressed, zinc-plated, blue-passivated, Cr6-free

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, reduced load capacity over +60 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L-V 202R-EL-FA

Part Number
L-V 202R-EL-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

129.44 €

1 7 Days 240140.01 to 220.00-14011020065roller bearingswivel castor235384020050blacknono-25205

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Steel Material (details) Tread material: Rubber, Wheel body material: pressed steel
Material Rubber Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 80 Shore A Tread hydrolysis-resistant no Rustproof no
Maximum temperature resistance(°C) 70

This page is Pressed Steel Swivel Castor, L-V Series, part number L-V 202R-EL-FA.
You can find the detail information about specifications and dimensions on part number L-V 202R-EL-FA.

Variation of this product

Part Number
L-V 100R-FA
L-V 100R-FI
L-V 100R-FI-EL
L-V 202R-FA
L-V 202R-FI
L-V 202R-FI-EL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

43.85 €

1 23 Days 15035.01 to 80.00-1008512538roller bearingswivel castor125104010030blacknono-2570

52.95 €

1 5 Days 15035.01 to 80.00Conductivity1008512538roller bearingswivel castor with brake125114210030blacknono-2570

59.18 €

1 7 Days 15035.01 to 80.00Conductivity1008512538roller bearingswivel castor with brake125103410030blacknono-2570

89.58 €

1 7 Days 295140.01 to 220.00-14011025060roller bearingswivel castor235384020050blacknono-25205

122.85 €

1 5 Days 295140.01 to 220.00-14011025060roller bearingswivel castor with brake235415220050blacknono-25205

162.70 €

1 7 Days 295140.01 to 220.00Conductivity14011025060roller bearingswivel castor with brake235380020050blacknono-25205

Tech Support