Pressed Steel Swivel Castor, L-VLE Series (L-VLE 255K)

Pressed Steel Swivel Castor, L-VLE Series L-VLE 255K

Product Details:

Manufacturer part number: L-VLE 255K

Brand: BLICKLE

Price: 421.82

Delivery time: 7 Days


Technical Data:

Product type: swivel castor

Weight: 8470 g

Load capacity at 4 km/h: 450 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L-VLE 255K

Part Number
L-VLE 255K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product type Weight
(g)
Load capacity at 4 km/h
(kg)

421.82 €

1 7 Days swivel castor8470450

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 125 Load Range(daN) 320.01 to 485.00
Wheel Material Steel Plate Length L(mm) 175 Plate Width W(mm) 175
Wheel Dia. D(mm) 100 Wheel Width B(mm) 30 Bearing type Ball bearing
Material (details) Tread material: Rubber, Wheel body material: heavy pressed steel Material Rubber Total height(mm) 295
Wheel diameter(mm) 250 Wheel width(mm) 85 Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 70 Shore A Tread color black
Tread hydrolysis-resistant no Non-staining no Rustproof no
Non-marking no Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

This page is Pressed Steel Swivel Castor, L-VLE Series, part number L-VLE 255K.
You can find the detail information about specifications and dimensions on part number L-VLE 255K.

Variation of this product

Part Number
L-VLE 250K
L-VLE 250K-ST
L-VLE 255K-ST
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product type Weight
(g)
Load capacity at 4 km/h
(kg)

421.82 €

1 7 Days swivel castor8780450

499.85 €

1 5 Days swivel castor with brake9933600

499.85 €

1 7 Days swivel castor with brake9835600

Tech Support