Pressed Steel Swivel Castor, L-VPP Series (L-VPP 80G)

Pressed Steel Swivel Castor, L-VPP Series L-VPP 80G

Product Details:

Manufacturer part number: L-VPP 80G

Brand: BLICKLE

Price: 22.13

Delivery time: 7 Days


Technical Data:

Mounting Height H: 102 mm

Load Range: 35.01 to 80.00 daN

Plate Length L: 100 mm

Plate Width W: 85 mm

Wheel Dia. D: 80 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L-VPP 80G

Part Number
L-VPP 80G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

22.13 €

1 7 Days 10235.01 to 80.00100858025plain boreswivel castor1025628025blacknono50

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene
Material Rubber Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 80 Shore A Wheel body color black Tread hydrolysis-resistant no
Rustproof no Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

This page is Pressed Steel Swivel Castor, L-VPP Series, part number L-VPP 80G.
You can find the detail information about specifications and dimensions on part number L-VPP 80G.

Variation of this product

Part Number
L-VPP 100G-FI-FA
L-VPP 100G-FI-SG
L-VPP 100G-FI-SG-FA
L-VPP 80G-FA
L-VPP 80G-FI
L-VPP 80G-FI-FA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

48.95 €

1 7 Days 12535.01 to 80.001008510030plain boreswivel castor with brake12585510030blacknono70

44.43 €

1 7 Days 12535.01 to 80.001008510030plain boreswivel castor with brake12584010030greyyesyes70

52.02 €

1 7 Days 15035.01 to 80.001008512538plain boreswivel castor with brake12586710030greyyesyes70

28.69 €

1 7 Days 10235.01 to 80.00100858025plain boreswivel castor1025788025blacknono50

38.93 €

1 7 Days 10235.01 to 80.00100858025plain boreswivel castor with brake1026798025blacknono50

45.50 €

1 7 Days 10235.01 to 80.00100858025plain boreswivel castor with brake1025648025blacknono50

Tech Support