Pressed Steel Swivel Castor, L-VSTH Series (L-VSTH 60K)

Pressed Steel Swivel Castor, L-VSTH Series L-VSTH 60K

Product Details:

Manufacturer part number: L-VSTH 60K

Brand: BLICKLE

Price: 71.28

Delivery time: 5 Days


Technical Data:

Product type: swivel castor

Weight: 785 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L-VSTH 60K

Part Number
L-VSTH 60K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product type Weight
(g)

71.28 €

1 5 Days swivel castor785

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 195 Load Range(daN) 140.01 to 220.00
Wheel Material Steel Plate Length L(mm) 100 Plate Width W(mm) 85
Wheel Dia. D(mm) 160 Wheel Width B(mm) 40 Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: steel Material Polyurethane Total height(mm) 80
Wheel diameter(mm) 60 Wheel width(mm) 35 Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 92 Shore A Tread color light brown
Wheel body color silver Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20 Load capacity at 4 km/h(kg) 200 Load capacity at 3 km/h(kg) 200

This page is Pressed Steel Swivel Castor, L-VSTH Series, part number L-VSTH 60K.
You can find the detail information about specifications and dimensions on part number L-VSTH 60K.

Variation of this product

Part Number
L-VSTH 60K-RA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product type Weight
(g)

79.24 €

1 23 Days swivel castor with brake815

Tech Support