Wheel: VWPP series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L-VWPP 160G-ST-SG-FA
Part Number
|
---|
L-VWPP 160G-ST-SG-FA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Non-staining | Non-marking | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
115.87 € | 1 | 23 Days | 235 | 35.01 to 80.00 | - | 140 | 110 | 200 | 50 | plain bore | swivel castor with brake | 195 | 2732 | 160 | 40 | grey | yes | yes | 70 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Material (details) | Tread material: Rubber, Wheel body material: high-quality polypropylene |
---|---|---|---|---|---|
Material | Rubber | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 50 Shore A | Wheel body color | black | Tread hydrolysis-resistant | no |
Rustproof | no | Maximum temperature resistance(°C) | 60 | Minimum temperature resistance(°C) | -20 |
This page is Pressed Steel Swivel Castor, L-VWPP Series, part number L-VWPP 160G-ST-SG-FA.
You can find the detail information about specifications and dimensions on part number L-VWPP 160G-ST-SG-FA.
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Tread color
Non-staining
Non-marking
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
L-VWPP 125G-FI-FA |
L-VWPP 125G-FI-SG |
L-VWPP 125G-FI-SG-FA |
L-VWPP 160R |
L-VWPP 160R-FA |
L-VWPP 160R-FI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Non-staining | Non-marking | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
68.85 € | 1 | 7 Days | 150 | 35.01 to 80.00 | - | 100 | 85 | 125 | 38 | plain bore | swivel castor with brake | 150 | 1056 | 125 | 38 | black | no | no | 50 | ||
64.49 € | 1 | 7 Days | 150 | 35.01 to 80.00 | - | 100 | 85 | 125 | 38 | plain bore | swivel castor with brake | 150 | 1049 | 125 | 38 | grey | yes | yes | 50 | ||
72.06 € | 1 | 7 Days | 195 | 35.01 to 80.00 | - | 100 | 85 | 160 | 40 | plain bore | swivel castor with brake | 150 | 1050 | 125 | 38 | grey | yes | yes | 50 | ||
79.30 € | 1 | 7 Days | 235 | 35.01 to 80.00 | - | 140 | 110 | 200 | 50 | roller bearing | swivel castor | 195 | 2224 | 160 | 40 | black | no | no | 70 | ||
88.99 € | 1 | 23 Days | 235 | 35.01 to 80.00 | - | 140 | 110 | 200 | 50 | roller bearing | swivel castor | 195 | 2234 | 160 | 40 | black | no | no | 70 | ||
123.07 € | 1 | 7 Days | 235 | 35.01 to 80.00 | - | 140 | 110 | 200 | 50 | roller bearing | swivel castor with brake | 195 | 2642 | 160 | 40 | black | no | no | 70 |