Wheel: TPA series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LWGE-TPA 126KF-11-FI-ELS-AMG125
Part Number
|
---|
LWGE-TPA 126KF-11-FI-ELS-AMG125 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Mounting type | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
71.07 € | 1 | 23 Days | 135 | - | 55 | - | 100 | swivel castor with brake | 160 | 671 | 125 | bolt hole | 80 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Load Range(daN) | 35.01 to 80.00 | Wheel Material | Engineering Plastics |
---|---|---|---|---|---|
Wheel Width B(mm) | 32 | Bearing type | Ball bearing (C) | Material (details) | Tread material: Rubber, Wheel body material: high-quality polypropylene |
Material | Rubber | Wheel width(mm) | 32 | Suitable for autoclaves | no |
Tread and tyre hardness | 85 Shore A | Tread color | grey | Wheel body color | silver grey RAL 7001 |
Tread hydrolysis-resistant | no | Non-staining | no | Rustproof | no |
Non-marking | yes | Maximum temperature resistance(°C) | 60 | Minimum temperature resistance(°C) | -20 |
This page is Blickle Synthetic Swivel Castor Wave, LWGE-TPA Series, part number LWGE-TPA 126KF-11-FI-ELS-AMG125.
You can find the detail information about specifications and dimensions on part number LWGE-TPA 126KF-11-FI-ELS-AMG125.
Configure
Basic Attributes
Wheel Characteristics
Plate Width W(mm)
Type
Mounting Height H(mm)
Plate Length L(mm)
Wheel Dia. D(mm)
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Mounting type
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LWGE-TPA 101KF-11-FI-ELS |
LWGE-TPA 101KF-11-FI-ELS-AMG100 |
LWGE-TPA 101KF-11-FI-ELS-AMG125 |
LWGE-TPA 126KF-CS11-ELS |
LWGE-TPA 126KF-ELS |
LWGE-TPA 126KF-ELS-GS10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Mounting type | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.65 € | 1 | 7 Days | 160 | Conductivity | 55 | - | 125 | swivel castor with brake | 135 | 475 | 100 | bolt hole | 70 | ||
67.85 € | 1 | 7 Days | 160 | Conductivity | 55 | - | 125 | swivel castor with brake | 135 | 571 | 100 | bolt hole | 70 | ||
68.47 € | 1 | 23 Days | 160 | Conductivity | 55 | - | 125 | swivel castor with brake | 135 | 586 | 100 | bolt hole | 70 | ||
134.25 € | 1 | 23 Days | 135 | - | 55 | - | 100 | swivel castor with brake | 160 | 699 | 125 | bolt hole | 80 | ||
55.12 € | 1 | 7 Days | 135 | - | 55 | - | 100 | swivel castor | 160 | 494 | 125 | bolt hole | 80 | ||
57.73 € | 1 | 7 Days | 135 | - | 55 | - | 100 | swivel castor | 160 | 550 | 125 | threaded pin | 80 |