Wheel: TPA series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LWK-TPA 101KF-11-AMW125
Part Number
|
---|
LWK-TPA 101KF-11-AMW125 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Mounting type | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.08 € | 1 | 7 Days | 160 | - | 55 | - | 125 | Ball bearing (C) | swivel castor | 135 | 532 | 100 | bolt hole | 100 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Load Range(daN) | 80.01 to 140.00 | Wheel Material | Engineering Plastics |
---|---|---|---|---|---|
Wheel Width B(mm) | 32 | Material (details) | Tread material: Rubber, Wheel body material: high-quality polypropylene | Material | Rubber |
Wheel width(mm) | 32 | Suitable for autoclaves | no | Tread and tyre hardness | 85 Shore A |
Tread color | grey | Wheel body color | grey white RAL 9002 | Tread hydrolysis-resistant | no |
Non-staining | no | Rustproof | no | Non-marking | yes |
Maximum temperature resistance(°C) | 60 | Minimum temperature resistance(°C) | -20 |
This page is Blickle Synthetic Swivel Castor Wave, LWK-TPA Series, part number LWK-TPA 101KF-11-AMW125.
You can find the detail information about specifications and dimensions on part number LWK-TPA 101KF-11-AMW125.
Configure
Basic Attributes
Wheel Characteristics
Plate Width W(mm)
Type
Mounting Height H(mm)
Plate Length L(mm)
Wheel Dia. D(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Mounting type
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LWK-TPA 101G-11-AMW125 |
LWK-TPA 101G-11-FI |
LWK-TPA 101G-11-FI-AMW100 |
LWK-TPA 101KF-11-FI |
LWK-TPA 101KF-11-FI-AMW100 |
LWK-TPA 101KF-11-FI-AMW125 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Mounting type | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.38 € | 1 | 7 Days | 135 | - | 55 | - | 100 | plain bore | swivel castor | 135 | 478 | 100 | bolt hole | 100 | ||
33.82 € | 1 | 5 Days | 135 | - | 55 | - | 100 | plain bore | swivel castor with brake | 135 | 414 | 100 | bolt hole | 100 | ||
44.01 € | 1 | 23 Days | 135 | - | 55 | - | 100 | plain bore | swivel castor with brake | 135 | 504 | 100 | bolt hole | 100 | ||
39.68 € | 1 | 7 Days | 160 | - | 55 | - | 125 | Ball bearing (C) | swivel castor with brake | 135 | 463 | 100 | bolt hole | 100 | ||
49.88 € | 1 | 7 Days | 160 | - | 55 | - | 125 | Ball bearing (C) | swivel castor with brake | 135 | 562 | 100 | bolt hole | 100 | ||
50.50 € | 1 | 7 Days | 160 | - | 55 | - | 125 | Ball bearing (C) | swivel castor with brake | 135 | 576 | 100 | bolt hole | 100 |