Wheel: TPA series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LWK-TPA 126KF-ZA55
Part Number
|
---|
LWK-TPA 126KF-ZA55 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Mounting type | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.26 € | 1 | 7 Days | 160 | Conductivity | - | - | 125 | Ball bearing (C) | swivel castor | 160 | 666 | 125 | stem | 110 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Load Range(daN) | 80.01 to 140.00 | Wheel Material | Engineering Plastics |
---|---|---|---|---|---|
Wheel Width B(mm) | 32 | Material (details) | Tread material: Rubber, Wheel body material: high-quality polypropylene | Material | Rubber |
Wheel width(mm) | 32 | Suitable for autoclaves | no | Tread and tyre hardness | 85 Shore A |
Tread color | grey | Wheel body color | grey white RAL 9002 | Tread hydrolysis-resistant | no |
Non-staining | no | Rustproof | no | Non-marking | yes |
Maximum temperature resistance(°C) | 60 | Minimum temperature resistance(°C) | -20 |
This page is Blickle Synthetic Swivel Castor Wave, LWK-TPA Series, part number LWK-TPA 126KF-ZA55.
You can find the detail information about specifications and dimensions on part number LWK-TPA 126KF-ZA55.
Configure
Basic Attributes
Plate Length L(mm)
Plate Width W(mm)
Type
Mounting Height H(mm)
Wheel Characteristics
Wheel Dia. D(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Mounting type
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LWK-TPA 101G |
LWK-TPA 101G-11 |
LWK-TPA 101G-11-AMW100 |
LWK-TPA 101G-11-AMW125 |
LWK-TPA 101G-11-FI |
LWK-TPA 101G-11-FI-AMW100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Mounting type | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.58 € | 1 | 7 Days | 135 | - | 55 | - | 100 | plain bore | swivel castor | 135 | 360 | 100 | bolt hole | 100 | ||
28.58 € | 1 | 7 Days | 135 | - | 55 | - | 100 | plain bore | swivel castor | 135 | 365 | 100 | bolt hole | 100 | ||
38.77 € | 1 | 7 Days | 135 | - | 55 | - | 100 | plain bore | swivel castor | 135 | 454 | 100 | bolt hole | 100 | ||
39.38 € | 1 | 7 Days | 135 | - | 55 | - | 100 | plain bore | swivel castor | 135 | 478 | 100 | bolt hole | 100 | ||
33.82 € | 1 | 5 Days | 135 | - | 55 | - | 100 | plain bore | swivel castor with brake | 135 | 414 | 100 | bolt hole | 100 | ||
44.01 € | 1 | 23 Days | 135 | - | 55 | - | 100 | plain bore | swivel castor with brake | 135 | 504 | 100 | bolt hole | 100 |