Wheel: TPA series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LWKX-TPA 126XKF-FI
Part Number
|
---|
LWKX-TPA 126XKF-FI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Mounting type | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.05 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | 125 | - | 55 | - | 100 | 37 | Ball bearing (C) | swivel castor with brake | 160 | 553 | 125 | stem | 110 |
Loading...
Load Range(daN) | 80.01 to 140.00 | Wheel Material | Engineering Plastics | Material (details) | Tread material: Rubber, Wheel body material: high-quality polypropylene |
---|---|---|---|---|---|
Material | Rubber | Wheel width(mm) | 32 | Suitable for autoclaves | no |
Tread and tyre hardness | 85 Shore A | Tread color | grey | Wheel body color | grey white RAL 9002 |
Tread hydrolysis-resistant | no | Non-staining | no | Rustproof | yes |
Non-marking | yes | Maximum temperature resistance(°C) | 60 | Minimum temperature resistance(°C) | -20 |
This page is Blickle Synthetic Swivel Castor Wave, LWKX-TPA Series, part number LWKX-TPA 126XKF-FI.
You can find the detail information about specifications and dimensions on part number LWKX-TPA 126XKF-FI.
Configure
Basic Attributes
Caster Type
Wheel Characteristics
Plate Width W(mm)
Type
Mounting Height H(mm)
Plate Length L(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Mounting type
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LWKX-TPA 101G-11-AMWX125 |
LWKX-TPA 101G-11-FI |
LWKX-TPA 101G-11-FI-AMWX100 |
LWKX-TPA 126XKF-FI-GSX10 |
LWKX-TPA 126XKF-FI-GSX12 |
LWKX-TPA 126XKF-FI-PX25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Mounting type | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
52.28 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 135 | - | 55 | - | 100 | 32 | plain bore | swivel castor | 135 | 472 | 100 | bolt hole | 100 | ||
46.20 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 135 | - | 55 | - | 100 | 32 | plain bore | swivel castor with brake | 135 | 409 | 100 | bolt hole | 100 | ||
57.82 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 135 | - | 55 | - | 100 | 32 | plain bore | swivel castor with brake | 135 | 507 | 100 | bolt hole | 100 | ||
61.62 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 125 | - | 55 | - | 100 | 37 | Ball bearing (C) | swivel castor with brake | 160 | 594 | 125 | bolt hole | 110 | ||
62.14 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 125 | - | 55 | - | 100 | 37 | Ball bearing (C) | swivel castor with brake | 160 | 602 | 125 | threaded pin | 110 | ||
72.42 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 125 | - | 90 | 66 | 100 | 37 | Ball bearing (C) | swivel castor with brake | 163 | 660 | 125 | threaded pin | 110 |