Stainless Steel Swivel Castor, LX-POEV Series (Part Numbers)

Stainless Steel Swivel Castor, LX-POEV Series
Stainless Steel Swivel Castor, with Top Plate Fitting, Medium Duty Design Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Nylon Wheel Centre, Non-Marking, Grey

Bracket: LX series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant
  • double ball bearing in the swivel head
  • strong central kingpin
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: POEV series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour grey, non-marking
  • wheel centre: high-quality nylon 6, impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -25 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LX-POEV 100KAD-FI-SG
LX-POEV 100KAD-SG
LX-POEV 100KAD-ST-SG
LX-POEV 100XKA-FI-SG
LX-POEV 100XKA-SG
LX-POEV 100XKA-ST-SG
LX-POEV 100XR-FI-SG
LX-POEV 100XR-SG
LX-POEV 100XR-ST-SG
LX-POEV 125KAD-FI-SG
LX-POEV 125KAD-SG
LX-POEV 125KAD-ST-SG
LX-POEV 125XKA-FI-SG
LX-POEV 125XKA-SG
LX-POEV 125XKA-ST-SG
LX-POEV 125XR-FI-SG
LX-POEV 125XR-SG
LX-POEV 125XR-ST-SG
LX-POEV 160KAD-FI-SG
LX-POEV 160KAD-SG
LX-POEV 160KAD-ST-SG
LX-POEV 160XKA-FI-SG
LX-POEV 160XKA-SG
LX-POEV 160XKA-ST-SG
LX-POEV 160XR-FI-SG
LX-POEV 160XR-SG
LX-POEV 160XR-ST-SG
LX-POEV 200KAD-FI-SG
LX-POEV 200KAD-SG
LX-POEV 200KAD-ST-SG
LX-POEV 200XKA-FI-SG
LX-POEV 200XKA-SG
LX-POEV 200XKA-ST-SG
LX-POEV 200XR-FI-SG
LX-POEV 200XR-SG
LX-POEV 200XR-ST-SG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Non-staining Rustproof Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

135.50 €

1 7 Days 195140.01 to 220.001008516050Ball bearing (C)swivel castor with brake12587610032yesno-20200

108.22 €

1 7 Days 195140.01 to 220.001008516050Ball bearing (C)swivel castor12574010032yesno-20200

183.55 €

1 7 Days 195140.01 to 220.001008516050Ball bearing (C)swivel castor with brake125100410032yesno-20200

152.43 €

1 23 Days 195140.01 to 220.001008516050Ball bearing (CC)swivel castor with brake12591910032yesyes-20200

125.15 €

1 23 Days 195140.01 to 220.001008516050Ball bearing (CC)swivel castor12578810032yesyes-20200

200.50 €

1 23 Days 195140.01 to 220.001008516050Ball bearing (CC)swivel castor with brake12599810032yesyes-20200

133.58 €

1 7 Days 195140.01 to 220.001008516050roller bearingswivel castor with brake12587610032yesyes-25200

106.47 €

1 7 Days 195140.01 to 220.001008516050roller bearingswivel castor12574010032yesyes-25200

181.80 €

1 7 Days 235140.01 to 220.001008520050roller bearingswivel castor with brake125100510032yesyes-25200

147.88 €

1 7 Days 235220.01 to 320.001008520050Ball bearing (C)swivel castor with brake150102612537yesno-20250

121.11 €

1 7 Days 235220.01 to 320.001008520050Ball bearing (C)swivel castor15086812537yesno-20250

196.45 €

1 7 Days 235220.01 to 320.001008520050Ball bearing (C)swivel castor with brake150113812537yesno-20250

164.84 €

1 23 Days 235220.01 to 320.001008520050Ball bearing (CC)swivel castor with brake150101612537yesyes-20250

138.05 €

1 23 Days 235220.01 to 320.001008520050Ball bearing (C)swivel castor15092012537yesyes-20250

213.40 €

1 23 Days 235220.01 to 320.001008520050Ball bearing (CC)swivel castor with brake150105912537yesyes-20250

146.63 €

1 7 Days 235220.01 to 320.001008520050roller bearingswivel castor with brake150102012537yesyes-25250

120.01 €

1 7 Days 235220.01 to 320.001008520050roller bearingswivel castor15086812537yesyes-25250

195.37 €

1 7 Days 125220.01 to 320.001008510035roller bearingswivel castor with brake150109612537yesyes-25250

296.27 €

1 7 Days 125320.01 to 485.0014011010035Ball bearing (CC)swivel castor with brake195246016050yesno-20400

226.64 €

1 7 Days 125320.01 to 485.0014011010035Ball bearing (CC)swivel castor195207216050yesno-20400

327.30 €

1 7 Days 125320.01 to 485.0014011010035Ball bearing (CC)swivel castor with brake195270316050yesno-20400

314.65 €

1 7 Days 125320.01 to 485.0014011010035Ball bearing (CC)swivel castor with brake195246516050yesyes-20400

245.04 €

1 7 Days 125320.01 to 485.0014011010035Ball bearing (CC)swivel castor195214116050yesyes-20400

345.68 €

1 7 Days 125320.01 to 485.0014011010035Ball bearing (CC)swivel castor with brake195263016050yesyes-20400

292.40 €

1 7 Days 125320.01 to 485.0014011010035roller bearingswivel castor with brake195241616050yesyes-25400

222.82 €

1 23 Days 125320.01 to 485.0014011010035roller bearingswivel castor195200816050yesyes-25400

323.47 €

1 7 Days 150320.01 to 485.0014011012540roller bearingswivel castor with brake195254016050yesyes-25400

327.45 €

1 7 Days 150320.01 to 485.0014011012540Ball bearing (CC)swivel castor with brake235288020050yesno-20400

252.12 €

1 7 Days 150320.01 to 485.0014011012540Ball bearing (CC)swivel castor235241820050yesno-20400

352.77 €

1 23 Days 150320.01 to 485.0014011012540Ball bearing (CC)swivel castor with brake235293420050yesno-20400

345.85 €

1 7 Days 150320.01 to 485.0014011012540Ball bearing (CC)swivel castor with brake235288020050noyes-20400

270.50 €

1 7 Days 150320.01 to 485.0014011012540Ball bearing (CC)swivel castor235242420050noyes-20400

371.17 €

1 23 Days 150320.01 to 485.0014011012540Ball bearing (CC)swivel castor with brake235296520050noyes-20400

321.05 €

1 7 Days 150320.01 to 485.0014011012540roller bearingswivel castor with brake235283420050yesyes-25400

245.75 €

1 7 Days 150320.01 to 485.0014011012540roller bearingswivel castor235240520050yesyes-25400

346.40 €

1 23 Days 190320.01 to 485.0014011015045roller bearingswivel castor with brake235296920050yesyes-25400

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6
Material Rubber Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 65 Shore A Tread color grey Wheel body color black
Tread hydrolysis-resistant no Non-marking yes Maximum temperature resistance(°C) 70

Tech Support