Heavy Duty Wheel, ALBS Series (Part Numbers)

Heavy Duty Wheel, ALBS Series
Heavy Duty Wheel, with Blickle Besthane® Soft Polyurethane Tread, with Aluminium Wheel Centre

Tread:

  • high-quality polyurethane elastomer Blickle Besthane® Soft, hardness 75 Shore A
  • extra-thick elastic tread for excellent operational comfort
  • very good floor preservation, low-noise operation
  • very low rolling resistance
  • high dynamic load capacity
  • high abrasion resistance
  • high cut and tear propagation resistance
  • colour blue, non-marking, non-staining
  • excellent chemical connection with the wheel centre

Wheel centre:

  • die-cast aluminium

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ALBS 80/15K
ALBS 82/15K
ALBS 100/15K
ALBS 125/15K
ALBS 125/15K-CO
ALBS 127/20K
ALBS 150/20K
ALBS 160/20K
ALBS 160/20K-CO
ALBS 180/20K
ALBS 181/20K
ALBS 200/20K
ALBS 200/20K-CO
ALBS 250/20K
ALBS 250/25K
ALBS 300/25K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Weight
(g)
Load capacity at 4km/h
(kg)

66.38 €

1 5 Days 80301535200200251200

67.15 €

1 5 Days 80401540230230315230

67.92 €

1 5 Days 100401540320320438320

82.74 €

1 5 Days 125401545370370583370

86.18 €

1 5 Days 125401545370370570370

106.00 €

1 5 Days 1255420604504501015450

115.22 €

1 5 Days 150502060500500990500

116.32 €

1 5 Days 1605020605805801073580

121.33 €

1 5 Days 1605020605805801030580

146.36 €

1 5 Days 1805020606706701303670

134.51 €

1 5 Days 1804420604504501094450

169.08 €

1 5 Days 2005020607507501563750

178.80 €

1 5 Days 2005020606006001552600

247.32 €

1 5 Days 2505020608508502231850

259.17 €

1 5 Days 2505025608508502200850

420.37 €

1 5 Days 3006025701.151.1535471150

Loading...

  1. 1

Basic information

Bearing Provided Wheel Material Aluminum Bearing type ball bearing
Material (details) die-cast aluminium Product type wheel Antistatic no
Suitable for autoclaves no Tread and tyre hardness 75 Shore A Electrically conductive no
Tread color blue Wheel body colour silver grey Heat-resistant no
Tread hydrolysis-resistant yes Non-staining yes Tread material Polyurethane
Rustproof no Non-marking yes Max. temperature resistance(° C) 70
Min. temperature resistance(° C) -20

Tech Support