Manufacturer part number: ALES 150/20K-SG
Brand: BLICKLE
Price: 90.45 €
Delivery time: 5 Days
Wheel O.D.: 150 mm
Max. Load / Allowable Load: 280 daN
Max. Load / Allowable Load: 280 kg
Weight: 1116 g
Load capacity at 4km/h: 280 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ALES 150/20K-SG
Part Number
|
---|
ALES 150/20K-SG |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|
90.45 € | 1 | 5 Days | 150 | 280 | 280 | 1116 | 280 |
Loading...
Wheel Width(mm) | 50 | Hole Diameter(mm) | 20 | Hub Width(mm) | 60 |
---|---|---|---|---|---|
Bearing | Provided | Wheel Material | Aluminum | Bearing type | ball bearing |
Material (details) | die-cast aluminium | Product type | wheel | Antistatic | no |
Suitable for autoclaves | no | Tread and tyre hardness | 55 Shore A | Electrically conductive | no |
Tread color | grey | Wheel body colour | silver grey | Heat-resistant | no |
Tread hydrolysis-resistant | no | Non-staining | yes | Tread material | Rubber |
Rustproof | no | Non-marking | yes | Max. temperature resistance(° C) | 80 |
Min. temperature resistance(° C) | -20 |
This page is Wheel, ALES Series, part number ALES 150/20K-SG.
You can find the detail information about specifications and dimensions on part number ALES 150/20K-SG.
Configure
Basic Attributes
Type
Wheel O.D.(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Weight(g)
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ALES 160/20K-SG |
ALES 200/20K-SG |
ALES 250/20K-SG |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|
92.73 € | 1 | 5 Days | 160 | 300 | 300 | 1234 | 300 | ||
126.93 € | 1 | 5 Days | 200 | 350 | 350 | 1588 | 350 | ||
217.63 € | 1 | 5 Days | 250 | 440 | 440 | 2280 | 440 |