Heavy Duty Wheel, ALEV Series (ALEV 127/20K)

Heavy Duty Wheel, ALEV Series ALEV 127/20K

Product Details:

Manufacturer part number: ALEV 127/20K

Brand: BLICKLE

Price: 62.70

Delivery time: 5 Days


Technical Data:

Wheel O.D.: 125 mm

Wheel Width: 50 mm

Hole Diameter: 20 mm

Hub Width: 60 mm

Max. Load / Allowable Load: 300 daN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ALEV 127/20K

Part Number
ALEV 127/20K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Product type Weight
(g)
Antistatic Tread and tyre hardness Electrically conductive Tread color Non-staining Non-marking Max. temperature resistance
(° C)
Clamping length
(mm)
Load capacity at 4km/h
(kg)

62.70 €

1 5 Days 125502060300300wheel870no65 Shore Anoblacknono80-300

Loading...

  1. 1

Basic information

Bearing Provided Wheel Material Aluminum Bearing type ball bearing
Material (details) die-cast aluminium Suitable for autoclaves no Wheel body colour silver grey
Heat-resistant no Tread hydrolysis-resistant no Tread material Rubber
Rustproof no Min. temperature resistance(° C) -20

This page is Heavy Duty Wheel, ALEV Series, part number ALEV 127/20K.
You can find the detail information about specifications and dimensions on part number ALEV 127/20K.

Variation of this product

Part Number
ALEV 100/15K-SG-AS
ALEV 125/15K
ALEV 125/15K-EL
ALEV 127/20K-SG
ALEV 140/20K
ALEV 140/20K-SG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Product type Weight
(g)
Antistatic Tread and tyre hardness Electrically conductive Tread color Non-staining Non-marking Max. temperature resistance
(° C)
Clamping length
(mm)
Load capacity at 4km/h
(kg)

44.46 €

1 5 Days 100401540200200wheel458yes65 Shore Anogreyyesyes80-200

45.20 €

1 5 Days 125401545250250wheel590no65 Shore Anoblacknono80-250

53.63 €

1 5 Days 125401545250250wheel598no71 Shore Ayesblacknono80-250

64.40 €

1 5 Days 125502060300300wheel877no65 Shore Anogreyyesyes80-300

53.68 €

1 5 Days 140402060300300wheel798no65 Shore Anoblacknono80-300

63.64 €

1 5 Days 140402060300300wheel802no65 Shore Anogreyyesyes80-300

Tech Support