Manufacturer part number: ALSI 100/12G
Brand: BLICKLE
Price: 51.41 €
Delivery time: 5 Days
Hole Diameter: 12 mm
Hub Width: 45 mm
Bearing type: plain bore
Weight: 379 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ALSI 100/12G
Wheel O.D.(mm) | 100 | Wheel Width(mm) | 40 | Bearing | Provided |
---|---|---|---|---|---|
Max. Load / Allowable Load(daN) | 100 | Max. Load / Allowable Load(kg) | 100 | Wheel Material | Aluminum |
Material (details) | die-cast aluminium | Product type | wheel | Antistatic | no |
Suitable for autoclaves | no | Tread and tyre hardness | 75 Shore A | Electrically conductive | no |
Tread color | black | Wheel body colour | silver grey | Heat-resistant | yes |
Tread hydrolysis-resistant | no | Non-staining | no | Tread material | Rubber |
Rustproof | no | Non-marking | no | Max. temperature resistance(° C) | 250 |
Min. temperature resistance(° C) | -25 | Load capacity at 4km/h(kg) | 100 |
This page is Blickle Templine® Comfort Wheel, ALSI Series, part number ALSI 100/12G.
You can find the detail information about specifications and dimensions on part number ALSI 100/12G.
Part Number |
---|
ALSI 100/15HK |
ALSI 100/8HKA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole Diameter (mm) | Hub Width (mm) | Bearing type | Weight (g) |
---|---|---|---|---|---|---|---|---|
57.91 € | 1 | 5 Days | 15 | 45 | ball bearing | 439 | ||
69.90 € | 1 | 5 Days | 8 | 46 | ball bearing | 448 |