Heavy Duty Wheel, ALST Series (ALST 80/15K)

Heavy Duty Wheel, ALST Series ALST 80/15K

Product Details:

Manufacturer part number: ALST 80/15K

Brand: BLICKLE

Price: 54.17

Delivery time: 5 Days


Technical Data:

Wheel O.D.: 80 mm

Wheel Width: 30 mm

Hole Diameter: 15 mm

Hub Width: 35 mm

Max. Load / Allowable Load: 200 daN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ALST 80/15K

Part Number
ALST 80/15K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Product type Weight
(g)
Antistatic Tread color Clamping length
(mm)
Load capacity at 4km/h
(kg)

54.17 €

1 5 Days 80301535200200wheel269nogreen-200

Loading...

  1. 1

Basic information

Bearing Provided Wheel Material Aluminum Bearing type ball bearing
Material (details) die-cast aluminium Suitable for autoclaves no Tread and tyre hardness 75 Shore A
Electrically conductive no Wheel body colour silver grey Heat-resistant no
Tread hydrolysis-resistant no Non-staining yes Tread material Polyurethane
Rustproof no Non-marking yes Max. temperature resistance(° C) 70
Min. temperature resistance(° C) -20

This page is Heavy Duty Wheel, ALST Series, part number ALST 80/15K.
You can find the detail information about specifications and dimensions on part number ALST 80/15K.

Variation of this product

Part Number
ALST 100/15K-AS
ALST 125/15K
ALST 125/15K-AS
ALST 127/20K
ALST 127/20K-AS
ALST 82/15K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Product type Weight
(g)
Antistatic Tread color Clamping length
(mm)
Load capacity at 4km/h
(kg)

77.88 €

1 5 Days 100401540320320wheel473yesdark grey-320

70.88 €

1 5 Days 125401545370370wheel631nogreen-370

89.60 €

1 5 Days 125401545370370wheel633yesdark grey-370

91.32 €

1 5 Days 125542060450450wheel1048nogreen-450

112.05 €

1 5 Days 125542060450450wheel1060yesdark grey-450

57.76 €

1 5 Days 80401540230230wheel332nogreen-230

Tech Support