Manufacturer part number: ALTPU 120/15XK-ELS
Brand: BLICKLE
Price: 75.40 €
Delivery time: 5 Days
Wheel O.D.: 120 mm
Max. Load / Allowable Load: 120 daN
Max. Load / Allowable Load: 120 kg
Weight: 450 g
Load capacity at 4km/h: 120 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ALTPU 120/15XK-ELS
Part Number
|
---|
ALTPU 120/15XK-ELS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|
75.40 € | 1 | 5 Days | 120 | 120 | 120 | 450 | 120 |
Loading...
Wheel Width(mm) | 32 | Hole Diameter(mm) | 15 | Hub Width(mm) | 32 |
---|---|---|---|---|---|
Bearing | Provided | Wheel Material | Aluminum | Bearing type | ball bearing |
Material (details) | die-cast aluminium | Product type | wheel | Antistatic | no |
Suitable for autoclaves | yes | Tread and tyre hardness | 92 Shore A | Electrically conductive | yes |
Tread color | dark grey | Wheel body colour | silver grey | Heat-resistant | yes |
Tread hydrolysis-resistant | no | Non-staining | no | Tread material | Polyurethane |
Rustproof | no | Non-marking | yes | Max. temperature resistance(° C) | 134 |
Min. temperature resistance(° C) | -20 |
This page is Wheel, ALTPU Series, part number ALTPU 120/15XK-ELS.
You can find the detail information about specifications and dimensions on part number ALTPU 120/15XK-ELS.
Configure
Basic Attributes
Type
Wheel O.D.(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Weight(g)
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ALTPU 125/15XK-ELS |
ALTPU 150/15XK-ELS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|
76.81 € | 1 | 5 Days | 125 | 120 | 120 | 484 | 120 | ||
81.71 € | 1 | 5 Days | 150 | 150 | 150 | 613 | 150 |