Blickle Bumper Made of Solid Rubber, ARG Series (ARG 125/R26)

Blickle Bumper Made of Solid Rubber, ARG Series ARG 125/R26

Product Details:

Manufacturer part number: ARG 125/R26

Brand: BLICKLE

Price: 19.45

Delivery time: 5 Days


Technical Data:

Wheel O.D.: 125 mm

Weight: 219 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ARG 125/R26

Part Number
ARG 125/R26
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Weight
(g)

19.45 €

1 5 Days 125219

Loading...

  1. 1

Basic information

Wheel Width(mm) 23 Bearing Other Wheel Material Other Materials
Product type bumper

This page is Blickle Bumper Made of Solid Rubber, ARG Series, part number ARG 125/R26.
You can find the detail information about specifications and dimensions on part number ARG 125/R26.

Variation of this product

Part Number
ARG 100/R26
ARG 100/R32
ARG 125/R32
ARG 75/R10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Weight
(g)

12.92 €

1 5 Days 100160

12.92 €

1 5 Days 100148

19.45 €

1 5 Days 125223

14.52 €

1 5 Days 7590

Tech Support