Blickle Bumper Made of Polyethylene, AW Series (AW 125/R25)

Blickle Bumper Made of Polyethylene, AW Series AW 125/R25

Product Details:

Manufacturer part number: AW 125/R25

Brand: BLICKLE

Price: 6.53

Delivery time: 5 Days


Technical Data:

Wheel O.D.: 125 mm

Weight: 55 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AW 125/R25

Part Number
AW 125/R25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Weight
(g)

6.53 €

1 5 Days 12555

Loading...

  1. 1

Basic information

Wheel Width(mm) 18 Bearing Other Wheel Material Other Materials
Product type bumper

This page is Blickle Bumper Made of Polyethylene, AW Series, part number AW 125/R25.
You can find the detail information about specifications and dimensions on part number AW 125/R25.

Variation of this product

Part Number
AW 100/R25
AW 100/V25
AW 125/V25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Weight
(g)

6.14 €

1 5 Days 10042

6.14 €

1 5 Days 10041

6.53 €

1 5 Days 12554

Tech Support