Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
DS 300/50K |
DS 361/50K |
DS 400/55K |
DS 405/75K |
DS 425/80K |
DS 500/60K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
1,221.67 € | 1 | 5 Days | 300 | 50 | 150 | 1.8 | 1.8 | 19865 | 1800 | ||
1,316.80 € | 1 | 5 Days | 360 | 50 | 150 | 2.28 | 2.28 | 28000 | 2280 | ||
1,372.35 € | 1 | 5 Days | 400 | 55 | 150 | 2.4 | 2.4 | 32000 | 2400 | ||
2,020.57 € | 1 | 5 Days | 405 | 75 | 250 | 3.6 | 3.6 | 61500 | 3600 | ||
2,666.00 € | 1 | 5 Days | 425 | 80 | 250 | 4.58 | 4.58 | 70160 | 4580 | ||
2,286.99 € | 1 | 23 Days | 500 | 60 | 170 | 3.12 | 3.12 | 50500 | 3120 |
Loading...
Wheel Material | Steel | Bearing | Provided | Wheel Material | Steel |
---|---|---|---|---|---|
Bearing type | ball bearing | Material (details) | steel | Product type | wheel |
Antistatic | no | Suitable for autoclaves | no | Tread and tyre hardness | 65 Shore A |
Electrically conductive | no | Tread color | black | Wheel body colour | anthracite |
Heat-resistant | no | Tread hydrolysis-resistant | no | Non-staining | no |
Tread material | Rubber | Rustproof | no | Non-marking | no |
Max. temperature resistance(° C) | 80 | Min. temperature resistance(° C) | -20 |
Configure
Basic Attributes
Wheel O.D.(mm)
Hole Diameter(mm)
Hub Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Weight(g)
Load capacity at 4km/h(kg)
Type
Filter by standard shipping days
Optional Attributes